Overview

Features and Benefits

  • Evaluation board for the AD9743/AD9745/AD9746/AD9747
  • Includes options to evaluate
    DAC only
    DAC and ADL5373 quadrature modulator
  • USB interface for configuration
  • On-board or external power supply regulation
  • On-board or external clock distribution
  • Data pattern generator and SPI software interfaces

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9745.

Applicable Parts

Software

ACE Software

ZIP
287 KB
ACE plug-in for Board.AD9747 1.2019.49400 [May 28 21]
Plugin to evaluate the AD9747, AD9746, AD9745, AD9743 and AD9741 high-speed DACs.
EXE
122 MB
ACE Installer Software 1.26.3240.1417 [Jun 21 22]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (3)

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.