Overview

Features and Benefits

  • Full featured evaluation board for testing the AD9671
  • PC software for control of the AD9671 using a USB interface

Product Details

The AD9671EBZ evaluation board enables testing and evaluation of the AD9671 octal ultrasound analog front end (AFE) device. The AD9671EBZ evaluation board offers eight Subminiature Version A (SMA) connector inputs for all eight channels. The AD9671EBZ evaluation board connects to the HSC-ADC-EVALEZ field programmable gate array (FPGA) data capture board, and enables data capture via a USB connection to a PC. SPIController software enables flexible configuration of the AD9671, and VisualAnalog® software offers a powerful data capture as well as signal analysis tools.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.