Overview

Product Details

AD8367-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8367. Signal input and output SMA connections with a single ended setup is featured. AGC mode is easily setup with pulling the MODE pin low (SW2) and shorting the DETO pin to the GAIN pin (SW1). Access to the +5 V/26 mA supply is achieved with clip leads to the VPOS and GND testpoints; it has a range from +2.7 to +5.5 V.


Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.