Overview

Product Details

This (UG-175) user guide describes the evaluation boards for the AD8280, which is a complete back-up monitor for lithium ion battery monitoring, integrating multiple voltages, and temperature input channels. Full details of the part, its specifications and its operating parameters are available in the AD8280 data sheet available on-line and should be consulted in conjunction with the (UG-175) user guide when using the evaluation board.


Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.