Overview

Features and Benefits

  • Full featured evaluation board for the AD7606B
  • On-board power supplies
  • Standalone capability
  • SDP-H1 compatible (EVAL-SDP-CH1Z (SDP-H1))
  • PC software for control and data analysis (download from the AD7606B product page)
  • Time and frequency domain

Product Details

The EVAL-AD7606BFMCZ is a full featured evaluation board that allows users to easily evaluate the features of the AD7606B analog-to-digital converter (ADC). The EVAL-AD7606BFMCZ can be controlled by the system demonstration platform controller board (EVAL-SDP-CH1Z (SDP-H1)). The EVAL-SDP-CH1Z (SDP-H1) allows the EVAL-AD7606BFMCZ to be controlled through the USB port of a PC using the AD7606B evaluation software. The software is available for download from the AD7606B product page.

On-board components include an ADP7118 5 V, low noise low dropout regulator (LDO) and an ADR4525 high precision, band gap voltage reference.

Full data on the AD7606B is available in the AD7606B data sheet, which must be consulted in conjunction with this user guide. Full details on the EVAL-SDP-CH1Z are available on the SDP-H1 product page.

Software

Device Drivers

AD760x GitHub no-OS Driver Source Code
The AD7606 is a 8-/6-/4-Channel DAS with 16-Bit, Bipolar Input, Simultaneous Sampling ADC.

ACE Software

ZIP
619 KB
ACE plug-in for Board.AD7606B 1.2020.20200 [Mar 26 21]
The AD7606B ACE plugin supports the EVAL-AD7606B Evaluation Board for the AD7606B device, which is an 8-Channel DAS with 16-Bit, 800kSPS Bi/Unipolar Input, Simultaneously Sampling ADC
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.