Overview

Features and Benefits

  • Full featured evaluation board for the AD7175-8
  • PC control in conjunction with the Analog Devices, Inc., SDP-B board (EVAL-SDP-CB1Z)
  • PC software for control and data analysis (time domain)
  • Standalone capability

Product Details

The EVAL-AD7175-8SDZ evaluation board features the AD7175-8, a 24-bit, 250 kSPS analog-to-digital converter (ADC) with integrated analog input buffers, on-board power supply regulation, and an external amplifier section for amplifier evaluation. A 7 V to 9 V ac-to-dc adapter is regulated to 5 V and 3.3 V; this supplies the AD7175-8 and support components. The evaluation board connects to a USB port via the SDP-B system demonstration platform controller board (EVAL-SDP-CB1Z).

The AD7175-8 evaluation software fully configures the AD7175-8 device functionality via a user accessible register interface and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

Full specifications on the AD7175-8 are available in the product data sheet, which should be consulted in conjunction with user guide UG-901 when working with the evaluation board. Full details for the SDP-B controller board are available on the Analog Devices website.

Software

Evaluation Software

ZIP
285.72 M
AD717x Eval+ Software (Rev. V3.3.2.3)
Eval+ is single piece of software to aid in product selection, evaluation and debug of the AD717x. Eval+ enables customers to understand all performance trade-offs that a user or application should care about in an easy to use and understand way even without hardware. Eval+ does this by integrating a functional model of the AD717x. Customers don’t need to read pages of register information to understand and program the device as the interactive block diagram simplifies configuration and the integrated documentation pane contains all the same register information as that found in the data sheet. The Eval+ modelling functionality includes waveform and histogram plots with noise performance results, filter frequency response plots and information about the filter latency and delay. It also includes power consumption figures for the selected mode and timing information to show the impact of multiplexing channels on the AD717x.

ACE Software

ZIP
1.5 MB
ACE plug-in for Board.AD717X 1.2023.47300 [Jun 07 24]
The AD717X ACE plugin includes AD7172-2, AD7172-4, AD7173-8, AD7175-2, AD7175-8, AD7176-2 and AD7177-2.The AD717X family consists of 24-/32-bit, 4-/8-/16-channel, 10/31.25/250 kSPS Σ-Δ ADCs. AD7175-2 and AD7176-2 come with 20 µs settling and the AD7177-2 comes with 100 µs settling. All ADCs, except AD7173-8 and AD7176-2, also come with true rail-to-rail buffers.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.