Overview

Features and Benefits

  • Full featured evaluation board for the AD7172-4
  • PC control in conjunction with the system demonstration platform (SDP), see the EVAL-SDP-CB1Z from Analog Devices, Inc., for additional information
  • PC software for control and data analysis (time domain)
  • Standalone capability

Product Details

The EVAL-AD7172-4SDZ evaluation kit features the AD7172-4, a 24-bit, 31.25 kSPS analog-to-digital converter (ADC) with integrated rail-to-rail analog input buffers, on-board power supply regulation, and an external amplifier section for amplifier evaluation. A 7 V to 9 V ac to dc adapter is regulated to 5 V and 3.3 V; this voltage supplies the AD7172-4 and support compo-nents. The EVAL-AD7172-4SDZ connects to a USB port via the SDP on the EVAL-SDP-CB1Z controller board.

The EVAL-AD7172-4SDZ evaluation software fully configures the AD7172-4 device functionality via a user accessible register interface and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

Software

Evaluation Software

ZIP
285.72 M
AD717x Eval+ Software (Rev. V3.3.2.3)
Eval+ is single piece of software to aid in product selection, evaluation and debug of the AD717x. Eval+ enables customers to understand all performance trade-offs that a user or application should care about in an easy to use and understand way even without hardware. Eval+ does this by integrating a functional model of the AD717x. Customers don’t need to read pages of register information to understand and program the device as the interactive block diagram simplifies configuration and the integrated documentation pane contains all the same register information as that found in the data sheet. The Eval+ modelling functionality includes waveform and histogram plots with noise performance results, filter frequency response plots and information about the filter latency and delay. It also includes power consumption figures for the selected mode and timing information to show the impact of multiplexing channels on the AD717x.

ACE Software

ZIP
1.5 MB
ACE plug-in for Board.AD717X 1.2023.47300 [Jun 07 24]
The AD717X ACE plugin includes AD7172-2, AD7172-4, AD7173-8, AD7175-2, AD7175-8, AD7176-2 and AD7177-2.The AD717X family consists of 24-/32-bit, 4-/8-/16-channel, 10/31.25/250 kSPS Σ-Δ ADCs. AD7175-2 and AD7176-2 come with 20 µs settling and the AD7177-2 comes with 100 µs settling. All ADCs, except AD7173-8 and AD7176-2, also come with true rail-to-rail buffers.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.