User Guide
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                A
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    
                                                                
                                                                    
                                                                        Evaluation Software
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                V3.3.2.3
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Full featured evaluation board for the AD7172-4
 - PC control in conjunction with the system demonstration platform (SDP), see the EVAL-SDP-CB1Z from Analog Devices, Inc., for additional information
 - PC software for control and data analysis (time domain)
 - Standalone capability
 
Product Details
The EVAL-AD7172-4SDZ evaluation kit features the AD7172-4, a 24-bit, 31.25 kSPS analog-to-digital converter (ADC) with integrated rail-to-rail analog input buffers, on-board power supply regulation, and an external amplifier section for amplifier evaluation. A 7 V to 9 V ac to dc adapter is regulated to 5 V and 3.3 V; this voltage supplies the AD7172-4 and support compo-nents. The EVAL-AD7172-4SDZ connects to a USB port via the SDP on the EVAL-SDP-CB1Z controller board.The EVAL-AD7172-4SDZ evaluation software fully configures the AD7172-4 device functionality via a user accessible register interface and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            EVAL-AD7172-4SDZ Hardware Files8/18/2015ZIP948 K