Overview
Product Details
The AD5940 is specifically designed for bio-impedance applications including Body Impedance Analysis (BIA) and Electrodermal Activity (EDA). This evaluation kit includes the EVAL-ADICUP3029 Arm® Cortex™-M3 microcontrollerbased Arduino Uno form factor board, the EVAL-AD5940BIOZ which contains the AD5940 for bio-impedance and the AD8233 for ECG measurements and also custom micro USB - ECG snap connectors.
Documentation
User Guides (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.