Overview

Product Details

The EVAL-AD590-ARDZ is an evaluation board for demonstrating the performance and ease of use of the AD590, a 2-terminal integrated circuit temperature transducer that produces an output current proportional to absolute temperature. Requiring supply voltages between 4V and 30V, the device acts as a high impedance, constant current regulator passing 1μA/K. Laser trimming of the chip’s thin-film resistors is used to calibrate the device to 298.2μA output at 298.2K (25°C).

Applicable Parts

Getting Started

Evaluation Requirement

  • EVAL-AD590-ARDZ Evaluation Board
  • SDP/Linduino Controller Board and User Guide
  • PC with a USB port and Windows 7 (32-bit) or higher
  • Serial Terminal Software (Putty/TeraTerm or similar)
  • USB Standard-A to Mini-B cable

 
Quick Start Procedure

  • Connect the EVAL-AD590-ARDZ evaluation board to the interface board using the SDP-120 or Arduino connector (switch the J8 jumper accordingly).
  • Connect the interface board thru USB cable to the host PC.
  • Compile the code in the MBED compiler.
  • Start the terminal emulator to access the evaluation board.

 
Notes

  • Detailed instructions are in the User Guide wiki under Documentation below.
  • Evaluation Software example instruction is available in Software section below.

Software

ACE Software

ZIP
93 KB
ACE plug-in for Board.AD590 1.2023.7500 [Feb 17 23]
The AD590 plug in supports evaluation of the EVAL-AD590-ARDZ. The EVAL-AD590-ARDZ is an evaluation board for demonstrating the performance and ease of use of the AD590, a 2-terminal integrated circuit temperature transducer that produces an output current proportional to absolute temperature.
EXE
122 MB
ACE Installer Software 1.27.3250.1427 [Feb 13 23]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (3)

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.