Overview
Features and Benefits
- Full featured evaluation board (EVAL-AD5324DBZ) in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
- On-board references
- Various link options
- PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)
Product Details
The EVAL-AD5324DBZ evaluation board is designed to quickly prototype AD5324 circuits and reduce design time. The AD5324 operates from a single 2.5 V to 5.5 V supply.
The EVAL-AD5324DBZ interfaces with the USB port of a PC via the SDP-B controller board. Software can be downloaded via the EVAL-AD5324DBZ product page that allows users to program the AD5324.
The EVAL-AD5324DBZ evaluation board requires the SDP-B controller board, which is available for order on the Analog Devices website.
Full data for the AD5324 can be found in the AD5324 data sheet available from Analog Devices and should be consulted in conjunction with user guide UG-975 when using the evaluation board.
Markets and Technologies
Applicable Parts
Package Contents
- EVAL-AD5324DBZ evaluation board
- EVAL-MBnanoDAC-SDZ motherboard
- USB cable