Overview
Features and Benefits
- Xilinx Kintex UltraScale XCKU040-3FFVA1156E FPGA
- Twenty (20) 16.375 Gbps transceivers supported by one (1) FMC+ connector
- Dual-bank DDR4 SDRAM
- Simple USB 3.0 serial port interface
- One (1) micro SD card is included for high speed converter evaluation board support
Product Details
When connected to a specified Analog Devices high speed converter evaluation board, the ADS8-V3EBZ works with ADI evaluation software as a data capture/transmit and control interface. Designed to support high speed data converters with JESD204B/C serial line rates up to 16.375 Gbps, the FPGA on the ADS8-V3EBZ acts as the data receiver for high speed ADC's, and as the transmitter for high speed DAC's.
Limited to use cases where lane rates are less than 16.375 Gbps due to the FPGA capability. (Applies to AD9081 and AD9082.)