ADP2450

PRODUCTION

Power Management IC for Circuit Breaker Applications

Viewing:

Part Details

  • Boost shunt controller
    • Adjustable output voltage range: 4.5 V to 36 V
    • Integrated boost shunt driver
    • Programmable power detection threshold
  • Buck regulator
    • Input voltage range: 4.5 V to 36 V
    • Continuous output current: 500 mA
    • Adjustable output voltage down to 0.6 V
    • Fixed output options: 3.3 V and 5 V
    • 1.2 MHz fixed switching frequency
  • Voltage monitoring and open-drain reset output
  • 4 programmable gain amplifiers
    • Low power consumption
    • Programmable gain and output dc common voltage
  • Low offset operation amplifier for leakage and grounding fault current detection
  • Analog trip circuit with programmable trip threshold
  • Actuator driver output
ADP2450
Power Management IC for Circuit Breaker Applications
ADP2450 Pin Configuration ADP2450 Pin Configuration ADP2450 Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADP2450

ADP2450 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADP2450
  • Compact solution size
  • 4-layer high TG PCB for superior thermal performance
  • Connections through vertical printed circuit tail pin headers
  • Compatible with ac current source input or CT input
  • Support single coil and dual coil application
  • Adjustable output for buck regulator
  • On-board precision reference
  • On-board PGA gain setting
  • Supports analog trip function
  • Supports power detection function
  • Voltage monitor and reset output
  • Flexible connection with external MCU

Product Details

The ADP2450ACPZ-3-EVBZ evaluation board provides a complete and compact solution that allows users to evaluate the performance of the ADP2450 with a near ideal printed circuit board (PCB) layout. The evaluation board is compatible with current transformer (CT) or ac current source as its input power source.

The main device on the evaluation board, the ADP2450, integrates a boost shunt controller with power detection, a high efficiency buck regulator, four low offset and low power consumption programmable gain amplifiers (PGAs), a low offset operation amplifier, a fast analog trip circuit, and an actuator driver.

With an external microcontroller unit (MCU) connected, the evaluation board is suitable for quick system evaluation of circuit breaker applications.

Full details on the ADP2450 are provided in the ADP2450 data sheet, available from Analog Devices, Inc. Consult the data sheet in conjunction with this user guide when working with the ADP2450ACPZ-3-EVBZ.

EVAL-ADP2450
ADP2450 Evaluation Board
ADP2450ACPZ-3-EVALZ Image

Latest Discussions

Recently Viewed