Compact, Efficient Wireless Li-Ion Charger with Regulator Optimized for Low Power Wearables
Analog Devices announces the Power by Linear™ LTC4126, which expands its offerings in wireless battery charging. The LTC4126 combines a wireless powered battery charger for Li-Ion cells with a high efficiency multi-mode charge pump DC/DC converter, providing a regulated 1.2V output at up to 60mA. Charging with the LTC4126 allows for a completely sealed end product without wires or connectors and eliminates the need to constantly replace non-rechargeable (primary) batteries. The efficient 1.2V charge pump output features pushbutton on/off control and can directly power the end product’s ASIC. This greatly simplifies the system solution and reduces the number of necessary external components. The device is ideal for space-constrained low power Li-Ion cell powered wearables such as hearing aids, medical smart patches, wireless headsets, and Internet of Things (IoT) devices.
- View the LTC4126 product page, download the data sheet, order samples and evaluation boards: http://www.analog.com/LTC4126
The LTC4126, with its input power management circuitry, rectifies AC power from a wireless power receiver coil and generates a 2.7V to 5.5V input rail to power a full-featured constant-current/constant-voltage battery charger. Features of the battery charger include a pin selectable charge voltage of 4.2V or 4.35V, 7.5mA charge current, automatic recharge, battery temperature monitoring via an NTC pin, and an onboard 6-hour safety charge termination timer. Low battery protection disconnects the battery from all loads when the battery voltage is below 3.0V. The LTC4126’s charge pump switching frequency is set to 50kHz/75kHz to keep switching noise out of the audible range, ideal for audio related applications such as hearing aids and wireless headsets.
The LTC4126 is housed in a highly compact, low profile (0.74mm) 12-lead 2mm × 2mm LQFN package. The device is guaranteed for operation from –20°C to 85°C in E-grade. For more information, visit www.analog.com/LTC4126.
Summary of Features: LTC4126
- Wireless Li-Ion Battery Charger with High Efficiency Multi-Mode Charge Pump DC/DC
- Wideband Wireless Receive Power Frequency: DC to >10MHz
- Integrated Rectifier with Overvoltage Limit
- Pin Selectable Charge Voltage: 4.2V or 4.35V
- Fixed 7.5mA Charge Current
- Low Battery Disconnect (3.0V)
- NTC Pin for Temperature Qualified Charging
- 1.2V DC/DC Regulated Output at Up to 60mA
- 50kHz/75kHz Switching, No Audible Noise
- Pushbutton and/or Digital on/off Control for DC/DC
- Compact, Thermally Enhanced 12-Lead 2mm × 2mm LQFN Package
Pricing & Availability Product Production Availability Price Each Per 1,000 Package LTC4126 Now Starts at $2.65 12-Lead 2mm × 2mm LQFN Package - About Analog Devices
- Analog Devices (Nasdaq: ADI) is a leading global high-performance analog technology company dedicated to solving the toughest engineering challenges. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure, power, connect and interpret. Visit http://www.analog.com
-
Subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/analog-dialogue
All registered trademarks and trademarks are the property of their respective owners.
-
Editor's Contact Information
-
Doug Dickinson
douglas.dickinson@analog.com
-
John Hamburger
john.hamburger@analog.com
-
Doug Dickinson