40A Scalable µModule Regulator Protects Load by Tripping Upstream Power Source
Linear Technology Corporation introduces the LTM4636-1, a 40A to 240A scalable step-down µModule switching regulator. The part incorporates protection circuitry that trips a circuit breaker in the event of overvoltage or overtemperature fault conditions to protect itself, the PCB and loads such as high current low voltage processors, FPGAs, GPUs and ASICs. An output crowbar function quickly clamps the output to protect the load during an overvoltage condition. The LTM4636-1 benefits from an innovative BGA package construction in which the inductor is exposed on top and is used as a heat sink, permitting direct contact with airflow from any direction for more effective cooling.
40A µModule Regulator with Overvoltage & Overtemperature Protection
By stacking the inductor on top of a 16mm × 16mm BGA package, the LTM4636-1 can deliver 40W with only 40°C rise over the ambient temperature (12VIN, 1VOUT, 40A, 200LFM). Full-power 40W is delivered up to 83°C ambient and half-power 20W is supported at 110°C ambient.
The LTM4636-1 operates at 92%, 90% and 88% efficiency, delivering 15A, 30A and 40A, respectively, to a 1V load from 12VIN. The µModule regulator is scalable, so four LTM4636-1s in parallel can deliver 160W with only 40°C rise and 88% efficiency (12VIN, 1VOUT, 200LFM).
Total device height is 7.07mm with a 16mm × 16mm BGA footprint. In addition to dissipating heat from the top, the LTM4636-1 is designed to uniformly disperse heat from the bottom of the package to the PCB with 144 BGA solder balls, with banks of solder balls assigned as GND, VIN and VOUT where high current flows. The LTM4636-1 µModule regulator provides impressive DC/DC conversion efficiency, enhanced heat dispersion and safety circuitry, ensuring enhanced thermal performance, as well as voltage and thermal protection in a small package. The LTM4636-1 operates from 4.7V to 15V input supply and regulates an output voltage from 0.6V to 3.3V. Total DC output voltage accuracy is ±1.3% from –40°C to 125°C. 1,000-piece price starts at $44.11 each. For more information, visit www.linear.com/product/LTM4636-1.
Summary of Features: LTM4636-1
- 4.7V to 15V Input
- 0.6V to 3.3V Output, 40A Current Limit
- Load Protection with Overvoltage & Overtemperature Monitoring & Tripping of Circuit Breaker (Hot Swap)
- Stacked Inductor Acts as Heat Sink: Exposed Inductor on Top of Package (3D Construction)
- Scalable Up to 2 to 6 Devices for 80A to 240A Load Current
Pricing shown is for budgetary use only and may differ due to local duties, taxes, fees and exchange rates.
Download high-resolution image
- About Analog Devices
- Analog Devices (NASDAQ: ADI) designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com
-
Editor's Contact Information
-
Doug Dickinson
douglas.dickinson@analog.com
-
Doug Dickinson