Fast 16-Bit 1.5Msps/Channel Octal Simultaneous Sampling SAR ADC Maintains AC Performance up to the Nyquist Frequency

Dec 14 2016 -MILPITAS, CA
  • Linear Technology Corporation introduces the LTC2320-16, a 16-bit 1.5Msps per channel, no latency successive approximation register (SAR) ADC with eight simultaneously sampling channels supporting a rail-to-rail input common mode range. The LTC2320-16 features a flexible analog front end that accepts fully differential, unipolar or bipolar analog input signals, as well as arbitrary input signals, and maintains an 82dB signal-to-noise ratio (SNR) and high common mode rejection ratio (CMRR) of 102dB, when sampling input signals up to the Nyquist frequency. This wide input bandwidth of the LTC2320 allows the digitization of input signals up to the Nyquist frequency of 750kHz.

    LTC2320

    Octal, 16-Bit, 1.5Msps/Ch, Simultaneous Sampling, True Differential Input SAR ADC


    The LTC2320-16 integrates a precision bandgap reference with low drift and guaranteed 20ppm/ºC maximum temperature coefficient into a small 55mm2 QFN-52 package, saving space in high density designs. Alternatively, the internal reference can be overdriven by up to four separate external references for each pair of two channels, to best suit the input range of the application. The LTC2320-16 samples three times faster and offers the lowest power dissipation of any octal SAR ADC on the market.


    The LTC2320-16 leads a family of 16-, 14- and 12-bit SAR ADCs with single, dual, quad and octal options sampling at up to 5Msps/ch. The entire family accepts 8.192VP-P to 10VP-P true differential inputs digitizing over a wide input common mode range and requires no configuration for input signal type, ensuring flexibility in the input signal chain. The complete LTC2320 SAR ADC family offers flexible 3.3V or 5V supply options and CMOS or LVDS high speed SPI-compatible serial interface options, ideal for a wide range of high speed and space-constrained applications, including industrial, medical devices, communications systems and battery-operated systems.


    The LTC2320-16 is available today in commercial, industrial and automotive (–40°C to 125°C) temperature grades. Pricing begins at $16.50 each in 1,000-piece quantities. The DC2395A evaluation board for the LTC2320 SAR ADC family is available at www.linear.com/demo or via a local Linear Technology sales office. For more information, visit www.linear.com/product/LTC2320-16.


    Summary of Features: LTC2320-16


    • 1.5Msps/Ch Throughput Rate
    • Eight Simultaneous Sampling Channels
    • ±2LSB INL (Typ)
    • Guaranteed 16-Bit, No Missing Codes
    • 8.192VP-P True Differential Inputs with Rail-to-Rail Common Mode
    • 82dB SNR (Typ) at fIN = 500kHz
    • –90dB THD (Typ) at fIN = 500kHz
    • Guaranteed Operation to 125°C
    • Single 3.3V or 5V Supply
    • Low Drift (20ppm/°C Max) 2.048V or 4.096V Internal Reference
    • 1.8V to 2.5V I/O Voltages
    • CMOS or LVDS SPI-Compatible Serial I/O
    • Power Dissipation 20mW/Ch (Typ, 5V Operation)
    • Small 52-Pin 7mm × 8mm QFN Package

    Pricing shown is for budgetary use only and may differ due to local duties, taxes, fees and exchange rates.


    Download high-resolution image


    Download PDF version

  • About Analog Devices
  • Analog Devices (NASDAQ: ADI) designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com
  • Editor's Contact Information
Stay Informed