36V Ultralow Noise Precision Op Amp Features 30nVP-P 0.1Hz to 10Hz Noise

Aug 17 2016 - MILPITAS, CA
  • Linear Technology introduces the LT6018, a precision op amp featuring 30nVP-P 0.1Hz to 10Hz noise and 50μV max input offset voltage. Designed especially for applications sensitive to low frequency noise, the LT6018 has a very low 1/f corner frequency of less than 1Hz. The low input offset voltage holds over temperature and input common mode range: TCVOS is 0.5μV/°C maximum and CMRR is 124dB minimum. Open loop gain is typically 142dB, enabling the device to achieve less than 1ppm nonlinearity.

     

    The LT6018 has 15MHz gain-bandwidth product and employs slew enhancement circuitry to achieve up to 30V/µs slew rate. The part draws 7.2mA, which can be reduced during periods of non-use to 6.2μA using its shutdown pin.

    The LT6018 is specified for operation from 8V to 33V supplies, for industrial (–40°C to 85°C) and extended (–40°C to 125°C) temperature ranges. It is available in SO-8E with exposed center pad for enhanced heat dissipation, and space-saving 4mm × 3mm DFN packages.

    The LT6018 is priced starting at $3.25 each in 1,000 piece quantities. For more information, visit www.linear.com/product/LT6018.


    Summary of Features: LT6018

    • Ultralow Voltage Noise
    • Maximum Offset Voltage: 50μV
    • Maximum Offset Voltage Drift: 0.5μV/°C
    • CMRR: 124dB (Minimum)
    • AVOL: 132dB (Minimum)
    • Slew Rate: 30V/µs
    • Gain-Bandwidth Product: 15MHz
    • Wide Supply Range: 8V to 33V
    • Ultralow THD: –115dB at 1kHz
    • Unity Gain Stable
    • Low Power Shutdown: 6.2μA
    • SO-8E and 4mm × 3mm 12-Lead DFN Packages
    • 4.5kV HBM and 2kV CDM Tolerant

    Pricing shown is for budgetary use only and may differ due to local duties, taxes, fees and exchange rates.

    Download high-resolution image

    Download Word Version

    Download PDF version

  • About Analog Devices
  • Analog Devices (NASDAQ: ADI) designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com
  • Editor's Contact Information
Stay Informed