Dual, Low Noise Bias Generators in 3mm × 5mm QFN Offer Ultralow Noise and Ripple for Sensitive Circuit Applications

Sep 15 2015 - MILPITAS, CA
  • Linear Technology Corporation announces the LT3095, a dual-channel IC delivering two very low noise, low ripple bias supplies from a single input. Each channel incorporates a monolithic step-up DC/DC converter post-regulated by an integrated ultralow noise and high PSRR (power supply rejection ratio) linear regulator. The LT3095 delivers up to 50mA of continuous output current at output voltages up to 20V with total ripple and noise < 100µVP-P. The device operates from a 3V to 20V input voltage range, making it compatible with a variety of power sources.

    The LT3095’s fixed-frequency, peak current-mode step-up DC/DC converters include an integrated 950mA power switch, Schottky diode and internal frequency compensation. Switching frequency is programmable between 450kHz and 2MHz via a single resistor or synchronizable to an external clock, enabling the use of tiny external components. Combined with a compact 3mm × 5mm QFN package, the LT3095 offers a simple, compact solution footprint with good efficiency for instrumentation amplifiers, RF and data conversion systems, and other low noise biasing applications.

    The LT3095’s linear regulators employ Linear’s proprietary current-source reference architecture, providing numerous benefits such as single-resistor output voltage setting capability and bandwidth, noise, PSRR and load regulation performance virtually independent of output voltage. Integrated output noise (in a 10Hz to 100kHz bandwidth) is a mere 4µVRMS and PSRR exceeds 70dB over the entire switching frequency range, resulting in total noise and ripple < 100µVP-P. The linear regulator adjusts the step-up converter’s output voltage to 2V above the linear regulator’s output voltage, optimizing power dissipation, transient response and PSRR performance. To enhance system reliability, the LT3095 offers short-circuit and thermal protection, as well as providing independent precision enable/UVLO thresholds for each channel. Micropower operation results from both EN pins being pulled low.

    The LT3095’s symmetric pinout simplifies PCB design. The device is housed in a thermally enhanced, 3mm × 5mm QFN-24 package, in both industrial E- & I-grade with –40°C to 125°C temperature range, and military MP-grade versions operating from –55°C to 125°C. The E grade is priced at $2.95 in 1,000 piece quantities and all versions are available from stock. For more information, visit www.linear.com/product/lt3095.


    Summary of Features: LT3095

    • Generates Two Independent Low Noise Bias Supplies
    • Boost Regulator:
      • Wide Input Voltage Range: 3V to 20V
      • Adjustable Switching Frequency: 450kHz to 2MHz
      • Synchronizable to External Clock
      • 950mA Power Switches
      • Integrated Schottky Diodes
      • Internal Frequency Compensation
    • Linear Regulator:
      • Wide Output Voltage Range: 1V to 20V
      • SET Pin Reference Current: 50µA
      • Low Noise: 4µVRMS (10Hz to 100kHz)
      • High Frequency PSRR: 72dB at 1MHz
    • Independent Precision-Threshold Enable Pins
    • Symmetric Pinout Simplifies PCB Layout
    • Thermally Enhanced 3mm × 5mm 24-Lead QFN Package

    Dual Low Noise Boost Generator for Biasing Applications

     

    The USA list pricing shown is for budgetary use only. International prices may differ due to local duties, taxes, fees and exchange rates.

    Download PDF version

  • About Analog Devices
  • Analog Devices designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com
  • Editor's Contact Information
Stay Informed