Slave Current-Mode Step-Down Phase Extender for up to 300A with Sub-Milliohm DCR Sensing

Jan 15 2014 -MILPITAS, CA
  • Linear Technology Corporation introduces the LTC3874, a dual phase synchronous step-down slave controller that generates currents up to 300A when paired with a companion master controller by extending the phase count in multiphase applications. Compatible master controllers include the LTC3866, LTC3875 and LTC3774, which all have true current-mode control and enable the use of low (0.2 milliohms) DC resistance (DCR) power inductors without any sense resistor to maximize converter efficiency and increase power density.


    The LTC3874 complements Linear Technology’s low DCR peak current mode controllers and provides all functions needed for multiphase slave designs, including accurate phase-to-phase current sharing even for dynamic loads. It operates over an input voltage range of 4.5V to 38V and produces a fixed output voltage up to 5.5V. Up to 12 phases can be paralleled and clocked out-of-phase to minimize filtering. Applications include power distribution, redundant (n+1) supplies, industrial systems, DSP and ASIC power.


    The LTC3874 has a fixed operating frequency from 250kHz to 1MHz or it can be synchronized to an external clock. The powerful 1.1 Ohm on-board gate drivers minimize MOSFET switching losses. Precise programmable current sense threshold limits from 16mV to 72mV minimize power loss and accurately set the over-current trip point. Additional features include selectable continuous or discontinuous light load operation, programmable phase shift control and overvoltage protection.


    The LTC3874 is available in a 28-lead 4mm × 5mm QFN package. The 1,000-piece price starts at $2.47 each. For more information, www.linear.com/product/LTC3874.


    Summary of Features: LTC3874


    • Phase Extender for High Phase Count Voltage Rails
    • Accurate Phase-to-Phase Current Sharing
    • Peak Current-Mode Control
    • Sub-Milliohm DCR Current Sensing - As Low as 0.2 Milliohms
    • Wide VIN Range: 4.5V to 38V
    • VOUT Range: Up to 5.5V
    • Up to 12-Phase Operation
    • High Output Current Capable - Up to 300A
    • Programmable Phase Shift Control
    • Adjustable Current Sense Threshold from 16mV to 72mV
    • Phase-Lockable Fixed Operating Frequency from 250kHz to 1MHz
    • Powerful On-board 1.1 Ohm Gate Drivers
    • Overvoltage & Overcurrent Protection

    Phase Extender Slave Step-Down Controller

    LTC3874 PR Photo

    Download PDF version

  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • Editor's Contact Information
Stay Informed