Micropower 80V Input LDO in SOT-23 Package Now Offered in Military –55° to +125°C MP Grade

Dec 15 2014 -MILPITAS, CA
  • Linear Technology Corporation announces a new military MP grade version of the LT3014B, a high voltage, micropower, low dropout regulator capable of delivering 20mA output current. The LT3014B operates with a continuous input voltage range of 3V to 80V and generates output voltages from 1.22V to 60V with a low dropout of 350mV, making it ideal for automotive, 48V telecom backup supplies and industrial control applications. Ultralow quiescent current of 7µA (operating) and 1µA (in shutdown) make it an excellent choice for battery-powered memory "keep alive" systems that require optimal run time.


    For high voltage applications that require large input-to-output voltage differentials, the LT3014B offers a highly compact and thermally effective solution. Its miniature low-profile ThinSOT package makes it the smallest 80V LDO available. The LT3014B operates with very tiny, low cost ceramic output capacitors, featuring stability with only 0.47µF on the output. These tiny external capacitors can be used without any necessary series resistance, as is common with many other regulators. Internal circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse current protection.


    The LT3014BMPS5 operating junction temperature is from 55°C to +125°C and the device is housed in a 5-lead ThinSOT-23 package. Devices are available from stock, priced starting at $4.20 each in 1,000-piece quantities. For more information, visit www.linear.com/product/LT3014b.


    Summary of Features: LT3014B


    • 3V to 80V Input Voltage Range
    • MP Grade: 55°C to +125°C Operating Junction Temperature
    • Ultralow Quiescent Current: Only 7µA
    • Low Dropout Voltage: 350mV
    • Output Current: 20mA
    • No Protection Diodes Needed
    • Adjustable Output from 1.22V to 60V
    • Stable with 0.47µF Ceramic Capacitors
    • Reverse-Battery Protection
    • Thermal Limiting
    • 5-Lead ThinSOT package
     

    Micropower 80V LDO in MP Grade

    The USA list pricing shown is for budgetary use only. International prices may differ due to local duties, taxes, fees and exchange rates.


    Download PDF version

  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • Editor's Contact Information
Stay Informed