Femtoamp Bias Current Op Amps Achieve 500MHz Gain Bandwidth for TIA & Buffer Applications

Sep 29 2014 - MILPITAS, CA
  • Linear Technology announces the LTC6268 and LTC6269, FET-input single and dual op amps, which deliver outstanding performance for high speed and high dynamic range transimpedance amplifier (TIA) and buffer applications. With just 3fA bias current at 25°C and 4pA max over the entire –40°C to 125°C temperature range, the LTC6268/LTC6269 can resolve input currents from several femtoamps to amps. Wideband voltage and current noise is 4.3nV/√Hz and 5.5fA/√Hz, respectively, enabling high dynamic range circuits. Built for speed as well as precision, the LTC6268 features 500MHz gain bandwidth product, sub-pF input capacitance and –100dB harmonic distortion at 1MHz. In addition to photodiode and photomultiplier (PMT) circuits, the LTC6268/9 are well suited for other high impedance sensor applications and for driving analog-to-digital converters (ADCs).


    Fast Ultralow Bias Current Amplifier

     

    The LTC6268 data sheet features circuit and layout techniques to maximize TIA performance, with example circuits ranging from 20kΩ transimpedance gain at 65MHz bandwidth, to 499kΩ transimpedance gain at 11.2MHz bandwidth.

    The LTC6268 is available in a 6-lead SOT-23 package, as well as an 8-lead SOIC with guard pins to protect against board leakage currents. The LTC6269 is available in MSOP-8 with exposed pad and 3mm × 3mm DFN-10 packages.

    The LTC6268 and LTC6269 are unity-gain stable and fully specified over the industrial –40°C to 85°C and –40°C to 125°C temperature ranges. Prices start at $2.90 each for the LTC6268 and $4.90 for the LTC6269 each in 1000-piece quantities. For more information, visit www.linear.com/product/LTC6268 and www.linear.com/product/LTC6269.


    Summary of Features: LTC6268

    • Gain Bandwith Product: 500MHz
    • –3dB Bandwith (A = 1): 350MHz
    • Low Input Bias Current:
      • ±3fA Typ. Room temperature
      • 4pA Max at 125°C
    • Current Noise (100kHz): 5.5fA/√Hz
    • Voltage Noise (1MHz): 4.3nV/√Hz
    • Extremely Low CIN: 450fF
    • Rail-to-Rail Output
    • Slew Rate: 400V/µs
    • Supply Range: 3.1V to 5.25V
    • Quiescent Current: 16.5mA
    • Harmonic Distortion (2VP-P):
      • –100dB at 1MHz
      • –80dB at 10MHz
    • Operating Temp Range: –40°C to 125°C
    • Single in 8-Lead SO-8, 6-Lead TSOP-23 Packages
    • Dual 8-Lead MS8, 3mm × 3mm 10-Lead DFN 10 Packages

    LTC6268

     

    The USA list pricing shown is for budgetary use only. International prices may differ due to local duties, taxes, fees and exchange rates.


  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • Editor's Contact Information
Stay Informed