Single 36A or Dual 18A µModule Regulator Is 86% Efficient from 12VIN to 1VOUT at Full Load

Sep 17 2013 - MILPITAS, CA
  • Linear Technology Corporation introduces the LTM4630, a dual 18A per output or single 36A output DC/DC µModule® step-down regulator capable of delivering up to 144A when four devices are current shared. The LTM4630 is a complete DC/DC regulator system in a 16mm × 16mm × 4.41mm LGA package, which includes inductors, MOSFETs, DC/DC controller and compensation circuitry. High efficiency and low thermal package impedance are achieved with expert analog and packaging design. The efficiency for 36A at 1VOUT, from 12VIN is 86% and from 5VIN, is 88%. With no need for an external heat sink, the LTM4630 delivers 36A up to 60°C ambient with no airflow, 65°C with 200LFM and 69°C with 400LFM. An external heat sink increases the maximum operating ambient temperature by approximately 10°C.

    Excellent heat dissipation, scalable and high output power capability, small footprint and low profile package of the LTM4630 enable system designers to lay out more densely populated boards. Typical of applications include mezzanine boards such as ATCA, µTCA, point-of-load regulation for new processors, ASICs, and the recently introduced <28nm FPGAs as well as high-speed SERDES.

    Without requiring a printed circuit board layout changes, system designers can interchange four pin-compatible µModule regulators to obtain different power levels: LTM4628 dual (8A), LTM4620 and LTM4620A (dual 13A) and the LTM4630 (dual 18A). Each product’s output operates 180º out-of-phase to minimize both output ripple (when outputs share current) and input ripple, resulting in fewer and smaller capacitors.

    The LTM4630 is designed to convert 12VIN to high power (up to 144A) point-of-load voltages down to 0.6V. The input voltage range is 4.5V to 15V (16V max) with output ranging from 0.6V to 1.8V. An internal remote sense amplifier guarantees ±1.5% accurate output regulation over temperature, line and load, by sensing the voltage at the load and thus compensating for voltage droop caused by printed circuit board trace impedance.

    The LTM4630 features fast short-circuit protection where a current foldback technique reduces IOUT to a minimum, preventing the µModule regulator from overheating and protecting the load as well as upstream power supply. Once the short-circuit condition is removed, the LTM4630 resumes operation. The LTM4630 is rated for operation from –40°C to 125°C. 1,000-piece pricing starts at $35.05 each. For more information, visit www.linear.com/product/LTM4630.


    Summary of Features: LTM4630

    • Dual 18A or Single 36A Output
    • Input Voltage Range: 4.5V to 15V
    • Output Voltage Range: 0.6V to 1.8V
    • ±1.5% Maximum Total DC Output Error Over Line, Load & Temperature
    • Differential Remote Sense Amplifier
    • Current-Mode Control/Fast Transient Response
    • Adjustable Switching Frequency
    • Overcurrent Foldback Protection
    • Multiphase Parallel Current Sharing with Multiple LTM4630s up to 144A
    • Frequency Synchronization
    • Internal Temperature Monitor
    • Pin-Compatible with the LTM4620 & LTM4620A (Dual 13A, Single 26A) & LTM4628 (Dual 8A, Single 16A)

    Single 36A, Dual 18A, up to 144A DC/DC µModule® Step-Down Regulator

  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • Editor's Contact Information
Stay Informed