45V 500mA LDO Offers 25µVRMS Noise, Programmable Current Limit & Diagnostic Information

Jun 3 2013 - MILPITAS, CA
  • Linear Technology Corporation announces the LT3055, a high voltage, low noise, low dropout voltage linear regulator offering precision, programmable current limit and diagnostic capability. The device delivers up to 500mA output current with a 350mV dropout voltage at full load. The LT3055 features a wide 2V to 45V input voltage range, delivering adjustable output voltages from 0.6V to 40V. A single capacitor at the REF/BYP pin provides programmable low noise operationonly 25µVRMS across a wide bandwidth of 10Hz to 100kHz, and also reference soft start functionality, preventing output voltage overshoot at turn-on. Output voltage tolerance is highly accurate at ±2% over line, load and temperature.

    The LT3055 provides several diagnostic and safety functions. A resistor at the IMAX pin programs current limit, accurate to ±10% over the full temperature range. Also, a resistor at the IMIN pin programs a minimum output current detector, useful for identifying open-circuit conditions. Furthermore, a current monitor function sources current equal to 1/500th of output current, allowing the user to measure output current or calculate the device’s power dissipation. Logic fault pins assert low if the LT3055 is in current limit (FAULT2), is operating below its minimum output current (FAULT1) or is in thermal limit (both FAULT1 and FAULT2). PWRGD indicates output regulation. The TEMP pin indicates die temperature. Moreover, the LT3055’s internal protection circuitry includes reverse-battery protection, reverse-output protection, reverse-current protection, internal default current limiting and thermal limiting.

    The LT3055 operates with a very small, low cost, 3.3µF ceramic output capacitor, optimizing stability and transient response. This tiny external capacitor can be used without the addition of series resistance (ESR) as is common with many other regulators. The LT3055’s wide input and output voltage ranges, fast transient response, low quiescent current of 65µA (operating) and <1µA (in shutdown) make it an excellent choice for active antenna supplies, industrial power supplies, battery-powered systems requiring optimum run time, and high reliability power supplies requiring diagnostic information and protection functions.

    The LT3055 is available in thermally enhanced 16-lead 3mm × 4mm DFN and 16-lead MSOP packages, both with a compact footprint. The E- and I-grade versions feature an operating junction temperature of –40°C to +125°C, MP-grade operates from –55 to +150°C (MSOP package only), and the H grade operates from –40°C to +150°C (MSOP package only). Devices are in stock, and 1,000 piece pricing starts at $2.20 each for the E grade. For more information, visit www.linear.com/product/LT3055.


    Summary of Features: LT3055

    • Output Current: 500mA
    • Dropout Voltage: 350mV
    • Input Voltage Range: 2V to 45V
    • Programmable Precision Current Limit: ±10%
    • Programmable Minimum IOUT Detector
    • Output Current Monitor: 1/500th of IOUT
    • Fault Indicator: Current Limit, Minimum IOUT or Thermal Limit
    • Low Noise: 25µVRMS (10Hz to 100kHz)
    • Adjustable Output: 0.6V to 40V
    • Reference Soft Start Capability Prevents Output Voltage Turn-on Overshoot
    • Output Tolerance: ±2% Over Line, Load & Temperature
    • Stable with Low ESR, Ceramic Output Capacitors (3.3µF minimum)
    • Shutdown Current: <1µA
    • Reverse Battery & Reverse Current Protection
    • Thermal Limit Protection
    • 16-Lead 3mm × 4mm DFN & MSOP Packages

    45VIN, 0.6VOUT 500mA Ultralow Noise LDO with Diagnostics

     

    Download PDF version

  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • Editor's Contact Information
Stay Informed