SOT23 Voltage Reference Offers 10ppm/°C Drift While Limiting Noise to Only 1.6ppm
Linear Technology introduces the LT6654, a SOT23 series voltage reference designed specifically for precision operation from –40°C to 125°C. This voltage reference combines 0.05% initial accuracy, 10ppm temperature drift and low frequency noise of only 1.6ppm. The LT6654 can operate on a supply voltage as low as 100mV above the output, and it maintains a line regulation error of only 5ppm/V on a supply voltage up to 36V. The buffered output enables source or sink capability up to 10mA, and limits load regulation error to only 8ppm/mA. In addition, the sink capability allows the LT6654 to operate as a negative voltage reference without compromising precision. Advanced design, processing and packaging techniques ensure long term stability, as well as low thermal hysteresis over the full temperature range of –40°C to 125°C.
"The LT6654 expands the precision and stability performance of SOT23 references," says Brendan Whelan, Design Manager for Linear Technology. "This makes the LT6654 a strong candidate for automotive and industrial applications, as well as high resolution instrumentation and data acquisition."
The LT6654 is currently in production with a 2.5V output version. Additional voltage options will be available soon. Prices start at $1.55 each in 1,000-piece quantities. For more information, visit www.linear.com/product/LT6654.
Summary of Features: LT6654
- Excellent Accuracy & Drift:
- A-Grade (0.05% Initial Accuracy, 10ppm/°C Drift)
- B-Grade (0.10% Initial Accuracy, 20ppm/°C Drift)
- Fully Specified from –40°C to 125°C
- 1.6ppmP-P Noise (0.1Hz to 10Hz)
- +10mA Sink & Source Capability
- 100mV Dropout Voltage
- Supply Voltage up to 36V
- Load Regulation: 8 ppm/mA Max
- Line Regulation: 5 ppm/V Max
- 2.5V Voltage Option Available Now
- Soon to be released: 1.25V, 2.048V, 3V, 3.3V, 4.096V & 5V
- 6-Lead SOT23 Package
Low Noise Precision SOT23 Reference
- Excellent Accuracy & Drift:
-
Editor's Contact Information
-
Doug Dickinson
douglas.dickinson@analog.com
-
Doug Dickinson