80VIN/80VOUT, Constant Voltage, Constant-Current DC/DC Converter
Linear Technology announces the LT3956, an 80V high-side current sense DC/DC converter designed to operate as a constant-current and constant-voltage regulator. It is ideal for driving high current LEDs as well as charging batteries and supercaps. Its 4.5V to 80V input voltage range makes it ideal for a wide variety of applications, including automotive, industrial and architectural lighting. The LT3956 uses an internal N-channel MOSFET and can drive up to eighteen 350mA white LEDs from a nominal 12V input, delivering in excess of 25 Watts. It incorporates a high-side current sense, enabling use in boost, buck, buck-boost or SEPIC and flyback topologies. The LT3956 delivers efficiencies of over 94% in boost mode, eliminating the need for external heat sinking. A frequency adjust pin permits the user to program the frequency between 100kHz and 1MHz, optimizing efficiency while minimizing external component size and cost. Combined with a 5mm × 6mm QFN package, the LT3956 offers a highly compact 25 Watt LED driver solution.
The LT3956 uses True Color PWM™ dimming, delivering constant LED color with dimming ranges up to 3,000:1. For less demanding dimming requirements, the CTRL pin provides a 10:1 analog dimming range. The LT3956’s fixed frequency, current mode architecture ensures stable operation over a wide range of supply and output voltages. A ground referenced voltage FB pin serves as the input for several LED protection features, enabling the converter to operate as a constant-voltage source.
The LT3956EUHE is available in a 36-pin 5mm × 6mm QFN package, priced starting at $3.50 each in 1,000-piece quantities. An extended temperature I-grade version, the LT3956IUHE, is priced at $4.12 each, in 1,000-piece quantities. Both versions are available from stock. For more information, visit www.linear.com/product/LT3956.
Summary Features LT3956
- 3000:1 True Color PWM™ Dimming
- Wide Input Voltage Range: 4.5V to 80V
- Output Voltage Up to 80V
- Internal 3.3A/84V Switch
- Constant-Current & Constant-Voltage Regulation
- 250mV High Side Current Sense
- Drives LEDs in Boost, Buck Mode, Buck-Boost Mode, SEPIC or Flyback Topology
- Adjustable Frequency: 100kHz to 1MHz
- Open LED Protection
- Programmable Undervoltage Lockout with Hysteresis
- Constant-Voltage Loop Status Pin
- PWM Disconnect Switch Driver
- CTRL Pin Adjusts High Side Current Sense Threshold
- Low Shutdown Current: <1µA
- Programmable Soft-Start
- Available in the 36-Lead (5mm × 6mm) QFN Package
80V, Constant Voltage/Current Converter
-
Editor's Contact Information
-
Doug Dickinson
douglas.dickinson@analog.com
-
Doug Dickinson