15V, 3MHz Synchronous Step-Down Regulator Delivers 2.5A from a 4mm × 4mm QFN

Jan 27 2009 - MILPITAS, CA
  • The LTC3603 is a high efficiency, 3MHz synchronous buck regulator that uses a constant frequency, current mode architecture. It can deliver up to 2.5A of continuous output current at output voltages as low as 0.6V from a 4mm × 4mm QFN or a thermally enhanced MSOP-16 package. The LTC3603 operates from an input voltage of 4.5V to 15V, making it ideal for dual cell Li-Ion applications as well as 12V fixed rail systems. Its switching frequency is user programmable from 300kHz to 3MHz, enabling the use of tiny low cost capacitors and inductors.

    The LTC3603 uses internal switches with RDS(ON) of only 45mOhms and 85mOhms to deliver efficiencies as high as 95%. It is capable of low dropout 99% duty cycle operation to allow output voltages very close to VIN. No load quiescent current is only 75uA and less than 1uA in shutdown. An adjustable Burst Mode® clamp can be programmed to maximize light load efficiency, making it well-suited for applications that demand maximum battery run-time. For applications that require the lowest noise possible, the LTC3603 can be configured to run in forced continuous mode reducing noise and potential RF interference. Additional features include a Power Good voltage monitor, external synchronization capability and thermal protection.

    The LTC3603EUF is available in a 4mm × 4mm QFN-16, and the LTC3603MSE is offered in a 16-lead, thermally enhanced MSOP package. Pricing for both package options starts at $3.80 each in 1,000-piece quantities. Industrial grade versions, the LTC3603IUF and LTC3603IMSE, are guaranteed to operate over the –40°C to 125°C operating junction temperature range and are priced at $4.47 each in 1,000-piece quantities. All versions are available from stock. For more information, visit www.linear.com.


    Summary of Features: LTC3603

    • Wide Input Voltage Range: 4.5V to 15V
    • 2.5A Output Current
    • Low RDS(ON) Internal Switches: 45mOhm and 85mOhm
    • Programmable Frequency: 300kHz to 3MHz
    • Low Quiescent Current: 75uA
    • 0.6V ±1% Reference Allows Precise, Low Output Voltages
    • 99% Maximum Duty Cycle
    • Adjustable Burst Mode® Clamp
    • Synchronizable to External Clock
    • Power Good Output Voltage Monitor
    • Overtemperature Protection
    • Overvoltage Protection
    • Available in 16-Lead Exposed MSOP and 4mm × 4mm QFN Packages

    2.5A, 15V Synchronous Step-Down DC/DC Converter in a 4mm × 4mm QFN

     

    Download PDF version

  • Editor's Contact Information
Stay Informed