3VIN to 36VIN, 500mA DC/DC Switchmode µModule Regulator

May 29 2008 -MILPITAS, CA
  • Linear Technology Corporation introduces the LTM8021, a complete DC/DC µModule regulator point-of-load (POL) system with on-board inductor and power components in a package that resembles a surface-mount IC. The LTM8021 operates from input supplies from 3V to 36V (40Vmax) and delivers up to 500mA. The LTM8021's tiny footprint (6.25mm × 11.25mm), low profile (2.8mm) and light weight (0.49g), enable system designers to solder the device on the backside of the circuit board, creating room on top for digital ICs such as FPGAs, memory and passives including HDMI, Ethernet or SMA connectors.


    The LTM8021 includes a DC/DC controller IC, power switch, inductor, compensation circuitry and input and ouwtput bypass capacitors. Its design is as simple as a linear regulator and has the advantage of less heat dissipation and smaller size. Target applications are systems with 5V, 12V, 24V and 28V input supply rails such as medical, industrial, avionics and after-market automotive.


    The LTM8021 regulates an output voltage from 0.8V to 5V that is adjusted with only one resistor. Encapsulated packaging protects the circuit components against mechanical, chemical and ambient factors, thus improving the reliability of the solution. The LTM8021 is rated for operation from –40°C to 85°C and is ROHS compliant, although its gold-plated pads enable use of Pb- and Pb-free solder during board assembly. 1,000-piece pricing starts at $5.85.


    Summary of Features: LTM8021


    • Complete Switchmode DC/DC Regulator in a Surface Mount 6.25mm × 11.25mm × 2.8mm LGA Package
    • Wide Input Voltage Range: 3V to 36V
    • Wide Output Voltage Range: 0.8V to 5V

    Complete 3V, 500mA DC/DC System in a Surface-Mount 0.49g Package

    LTM8021 PR Image
  • Editor's Contact Information
Stay Informed