±25kV ESD 3.3V RS485 Transceivers Include Switchable Termination

Feb 28 2007 -MILPITAS, CA
  • Linear Technology Corporation introduces two new families of RS485 transceivers for operation in systems with 3.3V supplies. The LTC2854/LTC2855 are RS485 transceivers with switchable, integrated termination, while the LTC2850/LTC2851/LTC2852 offer industry standard pinouts and support a maximum data rate of 20Mbps. Enhanced ESD protection allows the interface pins of the LTC2854 to withstand up to ±25kV (Human Body Model) without latchup or damage and up to ±15kV for the other parts in the families, making them ideal for rugged industrial and automotive applications. All receivers have a one-eighth unit load, supporting up to 256 devices on the bus, while all drivers maintain high output impedance over the entire common mode range when disabled or when the supply is removed. Excessive power dissipation caused by bus contention or a fault is prevented by current limiting on all outputs and by thermal shutdown.


    The LTC2854/LTC2855 complement the existing LTC2859/LTC2861 RS485 transceivers which operate from 5V supplies. RS485 networks require 120 Ohm termination resistors to be installed by the end user based on the physical layout of the twisted-pair wires and the placement of the nodes. If the bus is extended or reconfigured, the termination must be changed again by the end user. This new family of transceivers allows the proper nodes to be terminated without the end user's physical intervention by switching the integrated termination on or off under software control. These features provide more functionality than existing RS485 transceivers, yet reduce the overall solution size by fully integrating the termination resistor and transceiver into a tiny DFN package.


    The LTC2850 operates in half-duplex mode and the LTC2851/LTC2852 support full-duplex operation. Packages include 8-lead and 10-lead 3mm × 3mm DFN, 8-lead and 10-lead MSOP, and 8-lead and 14-lead SO packages. The LTC2854 operates in half-duplex mode and is offered in a 10-lead 3mm × 3mm DFN package. The LTC2855 supports full-duplex operation and is offered in 12-lead 4mm × 3mm DFN and 16-lead SSOP packages.


    Specified over the commercial and industrial temperature ranges and available from stock, pricing begins at $1.45 each in 1,000-piece quantities.


    Summary of Features: LTC2850-55


    • 3.3V Supply Voltage
    • Integrated, Logic-Selectable 120 Ohm Termination Resistor (LTC2854/LTC2855)
    • 20Mbps Maximum Data Rate
    • No Damage or Latchup up to ±25kV HBM ESD (LTC2854)
    • High Input Impedance Supports 256 Nodes
    • Guaranteed Fail-safe Receiver Operation Over the Entire Common Mode Range
    • 8-Pin & 10-Pin 3mm × 3mm DFN, 8-Pin & 10-Pin MSOP & 8-Pin & 14-Pin SO Packages (LTC2850/LTC2851/LTC2852)
    • 10-Pin 3mm × 3mm DFN (LTC2854), 12-Pin 4mm × 3mm DFN & 16-Pin SSOP Packages (LTC2855)


    ±25kV ESD 3.3V RS485 Transceivers with Switchable Termination

    LTC2850-55 PR Image

    Download PDF version

  • Editor's Contact Information
Stay Informed