12-Bit, 8-Channel 500ksps SAR ADC Features Compact Solution Size and Low Power
Linear Technology Corporation introduces the LTC2308, a 12-bit analog-to-digital converter (ADC) that measures eight single-ended input channels, four differential input channels, or combinations of both for digitizing multiple data acquisition signals with a single chip. The LTC2308 features an internal 8-channel multiplexer and communicates via an SPI-compatible serial interface at throughput rates up to 500ksps. With the combination of an internal reference and a tiny 4mm × 4mm QFN-24 package, the LTC2308 provides a high level of integration to reduce board area and total system cost, making it ideal for portable instruments and space-constrained designs.
The LTC2308 operates from a single 5V supply, drawing only 17mW at the 500ksps throughput rate. Power dissipation can be further decreased with two shutdown modes. Nap mode reduces the power to 1.15mW at 1ksps, and sleep mode shuts down all internal circuitry and reduces the power to 35uW. The LTC2308 measures unipolar or bipolar input signals, achieving excellent DC specifications, including ±2mV(max) zero-scale error and ±4LSB(max) full-scale error. The LTC2308 excels when digitizing AC input signals, measuring 73dB SINAD and –88dB THD at 1kHz. A separate digital output supply voltage (OVDD) allows users to configure the serial data output for power supplies ranging from 3V to 5V logic.
The LTC2308 is available today in both commercial and industrial temperature grades. The LTC2308 is competitively priced, beginning at 2.95 for 1,000-piece quantities.
Summary of Features: LTC2308
- 500ksps Throughput Rate
- Low Power Dissipation:
- 17mW at 500ksps
- 1.15mW at 1ksps (Nap Mode)
- 35uW Sleep Mode
- 12-Bit, 8-Channel Multiplexer (8 Single-Ended Channels, 4 Differential Channels)
- 5V Single Supply Operation
- Tiny QFN-24 (4mm × 4mm) Package
- Internal Reference
- 73dB SINAD at 1kHz
- 4-Wire SPI-Compatible Serial Interface
- Unipolar or Bipolar Input Ranges
- Separate OVDD Digital Output Voltage Supply: 2.7V to 5.5V
12-Bit, 8-channel, 500ksps ADC
-
Editor's Contact Information
-
Doug Dickinson
douglas.dickinson@analog.com
-
Doug Dickinson