TMCM-1110

PRODUCTION

Stepper motor controller/driver module 10 to 30V, 2.8A, 256 µSteps, with USB, S/D and RS485 Interface, StallGuard, CoolStep

Viewing:

Overview

  • Single axis controller/driver for 2-phase bipolar stepper motor
  • 2 and 3 axes systems are possible with additional boards configured as slaves
  • +10 to 30V DC supply voltage
  • Up to 2.8A RMS motor current
  • RS485 & USB interface
  • Multi-purpose inputs and outputs

The TMCM-1110 is a single axis stepper motor controller/driver module for sensorless load dependent current control. The device is powered by ADI Trinamic StallGuard2, CoolStep and SpreadCycle chopper technology and has a trapezoidal ramp generator. The TMCM-1110 is capable of driving up to 4A of current from each output (with proper heatsinking). It is designed for an operating voltage of 10 to 30V. The device provides a RS485, USB, S/D and encoder interface. An integrated protocol processor supplies a high level TMCL communication.

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.

More about the TMCL-IDE

Applications

  • Laboratory Automation
  • Manufacturing
  • Robotics
  • Factory Automation
  • Test & Measurement
  • Technology evaluation
  • First experiences with stepper motors
  • Hobby applications

TMCM-1110
Stepper motor controller/driver module 10 to 30V, 2.8A, 256 µSteps, with USB, S/D and RS485 Interface, StallGuard, CoolStep
TMCM-1110 TMCM-1110 Block_Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

TMCL-IDE

Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.


Tools & Simulations

Latest Discussions

No discussions on TMCM-1110 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed