PD-1241

PRODUCTION

NEMA 17 smart stepper motor 10 to 30V, 40Ncm, 256 µSteps, SixPoint ramp controller, with USB, S/D, CAN and RS485 interface, SensOstep, StallGuard2 and CoolStep, StealthChop

Viewing:

Overview

  • Stepper Motor NEMA17 / 42mm
  • 0.4Nm or 0.8Nm holding torque
  • Motor optimized for speed (>5k rpm possible @24V supply)
  • With controller/driver
  • Linear and sixPoint™ ramps
  • +10 to 30V DC supply voltage
  • Up to 3A RMS motor current
  • RS485, CAN & USB interface
  • Integrated sensOstep™ encoder and support for external encoder
  • S/D interface
  • Multi-purpose inputs and outputs
PD-1241
NEMA 17 smart stepper motor 10 to 30V, 40Ncm, 256 µSteps, SixPoint ramp controller, with USB, S/D, CAN and RS485 interface, SensOstep, StallGuard2 and CoolStep, StealthChop
PD42-3-1241_cropt PD-1241 Blockdiagramm
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Motor Drivers & Motion Controllers Modules 1
TMCM-1241 RECOMMENDED FOR NEW DESIGNS Motor mountable stepper motor controller/driver module 10 to 30V, 3A, 256 µSteps, SixPoint ramp controller with USB, S/D, CAN and RS485 Interface, StallGuard, CoolStep, StealthChop
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on PD-1241 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed