MAXQ1743

PRODUCTION

DeepCover Secure Magnetic Card Reader IC

Industry's Only Secure Magnetic Card Reader

Viewing:

Overview

  • 1.7V to 3.6V Operating Voltage
  • ISO 7811/7812/7813 Compliant
  • Triple-Track Magnetic Stripe Head Interface
  • Fast Wipe NV SRAM for Key Storage
  • AES Encryption (128/192/256 Bit)
  • DES/TDEA Algorithm Support
  • Random-Number Generator Hardware
  • Self-Destruct Input for Tamper Detection
  • Supply Overvoltage Detection
  • Low-Power Operation (1.5mA Typ)
  • SPI or I2C Interface
  • Unique 64-Bit Serial Number
MAXQ1743
DeepCover Secure Magnetic Card Reader IC
MAXQ1743: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Microcontrollers 1
MAXQ1741 PRODUCTION DeepCover Secure Microcontroller for Magnetic Card Reading
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

Latest Discussions

No discussions on MAXQ1743 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed