MAX9892
PRODUCTIONShunt Mode Audio Click-and-Pop Eliminator
Industry's Newest IC Eliminates Clicks and Pops for Headphone and Line Output in a Small Footprint
- Part Models
- 4
- 1ku List Price
- Starting From $0.60
Overview
- Distortion-Free, Click-and-Pop Elimination
- Less than 1µA Supply Current
- 1.7V to 3.6V Single-Supply Operation
- Tiny Packages
- 6-Bump UCSP (1mm x 1.52mm x 0.6mm)
- 6-Pin µDFN (2mm x 2mm x 0.75mm)
The MAX9892 is an audio click-and-pop eliminator for portable multimedia devices. Operating from a 1.7V to 3.6V supply, the MAX9892 connects to the output of the existing system amplifier and provides a low-impedance path to ground during startup and shutdown. The inputs INL and INR accept voltage swings from VDD to 5.5V below VDD. See the Setting the Supply Voltage section in the full data sheet for more information. The power-up and power-down transients are shunted to ground to prevent clicks and pops from becoming audible.
The MAX9892 features two low-impedance analog switches controlled by active-low MUTE that opens and closes the switches. The switches are open during normal operation and have no impact on the output signal. During startup and shutdown of the amplifier, the MAX9892 can be activated to short the outputs to ground and prevent clicks and pops from pulling current through the headphones.
The MAX9892 is available in 6-bump UCSP™ (1mm x 1.52mm x 0.6mm) and 6-pin µDFN (2mm x 2mm x 0.75mm) packages. The MAX9892 is specified over the -40°C to +85°C temperature range.
Applications
- Mobile Internet Devices
- Mobile Phones
- Notebook Computers
- Portable Gaming Consoles
- Portable Media Players
- Smart Phones
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9892ELT+ | Micro Dual Flatpack No Lead | ||
| MAX9892ELT+T | Micro Dual Flatpack No Lead | ||
| MAX9892ERT+ | Ultra Chip-Scale Package, 2x3 Array | ||
| MAX9892ERT+T | Ultra Chip-Scale Package, 2x3 Array |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX9892ELT+T | PRODUCTION | |
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| MAX9892ERT+T | PRODUCTION | |
|
Dec 8, 2015 - 1594_PRE-PCN WAFER FAB |
||
| MAX9892ERT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX9892 yet. Have something to say?
Start a Discussion on EngineerZone®