MAX9890
PRODUCTIONAudio Click-Pop Suppressor
Industry's First Integrated Audio Click-and-Pop Suppressor
- Part Models
- 4
- 1ku List Price
- Starting From $1.10
Overview
- 36dB Click-Pop Suppression
- 2.7V to 5.5V Single-Supply Operation
- Clickless/Popless Startup/Power-Up and Shutdown/Power-Down
- 0.001µA Low-Power Shutdown Mode
- THD+N < 0.003% Into 32Ω
- ±8kV ESD Protected Outputs (Human Body Model)
- Requires Only One 0.1µF Capacitor to Complete the Circuit
- Low 14µA Supply Current
- Tiny Packaging
- 9-Bump UCSP (1.5mm x 1.5mm x 0.6mm)
- 8-Pin TDFN (3mm x 3mm x 0.8mm)
The MAX9890 provides click-and-pop suppression for devices such as CODECs with integrated headphone amplifiers that lack a clickless/popless startup/power-up or shutdown/power-down. The device controls the ramping of the DC bias voltage on the output-coupling capacitors and the application of the audio signal to ensure that no audible transients are present at the headphones. The MAX9890A features a 200ms startup time for use with up to 100µF coupling capacitors. The MAX9890B features a 330ms startup time for use with greater than 100µF coupling capacitors.
The MAX9890 consumes 14µA of supply current and 0.001µA in shutdown, while contributing less than 0.003% THD+N into a 32Ω load. ESD (Human Body Model) protection circuitry on the outputs protect the MAX9890 and devices further up the signal chain from ESD strikes up to ±8kV.
The MAX9890 is available in a miniature (1.5mm x 1.5mm x 0.6mm) 9-bump chip-scale package (UCSP™), as well as an 8-pin TDFN package (3mm x 3mm x 0.8mm), and is specified for operation over the -40°C to +85°C extended temperature range.
Applications
- Cell Phones
- High-End Notebook Audio
- PDAs
- Portable DVD Players
- Portable MP3 Players
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9890BEBL+ | WLCSP | ||
| MAX9890BEBL+T | WLCSP | ||
| MAX9890BETA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX9890BETA+T | Thin Dual Flatpack No Leads, Exposed Pad |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| MAX9890BEBL+T | PRODUCTION | |
|
Dec 8, 2015 - 1594_PRE-PCN WAFER FAB |
||
| MAX9890BEBL+T | PRODUCTION | |
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| MAX9890BETA+ | ||
| MAX9890BETA+T | PRODUCTION | |
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX9890BETA+ | ||
| MAX9890BETA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX9890BETA+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX9890BETA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX9890 yet. Have something to say?
Start a Discussion on EngineerZone®