MAX9880A

PRODUCTION

Low-Power, High-Performance, Dual I²S, Stereo Audio Codec

Flexible Inputs and Outputs Simplify Design Complexity and Provide High Quality Audio for Portable Applications

Viewing:

Overview

  • 1.8V Single-Supply Operation
  • 10.6mW Playback Power Consumption
  • 8kHz to 96kHz Stereo DAC with 96dB Dynamic Range
  • 8kHz to 48kHz Stereo ADC with 82dB Dynamic Range
  • Support for Any Master Clock Between 10MHz to 60MHz
  • Stereo Microphone Inputs Support Digital Microphones
  • Stereo Headphone Amplifiers: Differential (30mW), Single-Ended, or Capacitorless (10mW)
  • Stereo Line Inputs and Stereo Line Outputs
  • Voiceband Filters with Stopband Attenuation Greater than 70dB
  • Battery-Measurement Auxiliary ADC
  • Comprehensive Headset Detection
  • Dual I²S- and TDM-Compatible Digital Audio Interfaces
  • I²C- or SPI-Compatible Control Bus with 3.6V Tolerant Inputs
MAX9880A
Low-Power, High-Performance, Dual I²S, Stereo Audio Codec
MAX9880A: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

MAX9880AEVKIT

Evaluation Kit for the MAX9880A

Features and Benefits

  • USB Powered
  • Configurable I²C/2-Wire or SPI Interface
  • USB, TOSLINK, and RCA Audio Input Connections
  • 3.5mm, TOSLINK, and RCA Audio Output Connections
  • Windows® 2000-, Windows XP®-, and Windows Vista® (32-Bit)-Compatible Software
  • Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9880A evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the MAX9880A IC, which is a low-power, high-performance, stereo audio codec with audio processing. To facilitate evaluation, the EV kit includes input and output RCA connections, capless and single-ended headphone connectors (J3, J4), and two on-board digital microphones (U15, U16).

Integrated into the EV kit design is a digital audio transceiver (U11) and a USB stereo audio DAC (U12). The digital audio transceiver provides audio input and output through the on-board TOSLINK connectors (J5, J6) and the USB stereo audio DAC provides audio input through the mini-USB connector (J10).

The device's I²C/2-wire and SPI™ control bus are interfaced to the on-board MAXQ2000 microcontroller, allowing for evaluation with the EV kit software.

Applications

  • Cellular Phones
  • Portable Gaming Devices
  • Portable Multimedia Players
  • Tablet PCs

MAX9880AEVKIT
Evaluation Kit for the MAX9880A

Latest Discussions

Recently Viewed