MAX9271

NOT RECOMMENDED FOR NEW DESIGNS

16-Bit GMSL Serializer with Coax or STP Cable Drive

Rugged 1.5Gbps Serializer Flexibly Drives Coax or STP Cables in a Very Small 5mm x 5mm TQFN Package

Viewing:

Overview

  • Ideal for Camera Applications
    • Drives Low-Cost 50Ω Coax Cable and FAKRA Connectors or 100Ω STP
    • Error Detection/Correction
    • 9.6kbps to 1Mbps Control Channel in I²C-to-I²C Mode with Clock Stretch Capability
    • Best-in-Class Supply Current: 75mA (max)
    • Double-Rate Clock for Megapixel Cameras
    • Serializer Pre/Deemphasis Allows 15m Cable at Full Speed
    • 32-Pin (5mm × 5mm) TQFN Package with 0.5mm Lead Pitch
  • High-Speed Data Serialization for Megapixel Cameras
    • Up to 1.5Gbps Serial-Bit Rate with Single or Double Input: 6.25MHz to 100MHz Clock
  • Multiple Control-Channel Modes for System Flexibility
    • 9.6kbps to 1Mbps Control Channel in UART-to-UART or UART-to-I²C Modes
  • Reduces EMI and Shielding Requirements
    • Output Programmable for 100mV to 500mV Single-Ended or 100mV to 400mV Differential
    • Programmable Spread Spectrum on the Serial Output Reduces EMI
    • Bypassable Input PLL for Parallel Clock Jitter Attenuation
    • Tracks Spread Spectrum on Parallel Input
  • Peripheral Features for Camera Power-Up and Verification
    • Built-In PRBS Generator for BER Testing of the Serial Link
    • Up to Five GPIO Ports
    • Dedicated "Up/Down" GPO for Camera Frame Sync Trigger and Other Uses
    • Remote/Local Wake-Up from Sleep Mode
  • Meets Rigorous Automotive and Industrial Requirements
    • -40°C to +105°C Operating Temperature
    • ±8kV Contact and ±15kV Air ISO 10605 and IEC 61000-4-2 ESD Protection

The MAX9271 compact serializer is designed to drive 50Ω coax or 100Ω shielded twisted-pair (STP) cable. The device pairs with the MAX9272 deserializer.

The parallel input is programmable for single or double input. Double input allows higher pixel clock input frequency by registering two pixels of typical image-sensor video data before serializing. This doubles the maximum pixel clock frequency compared to single input.

The device features an embedded control channel that operates at 9.6kbps to 1Mbps in UART and mixed UART/I²C modes, and up to 400kbps in I²C mode. Using the control channel, a microcontroller (µC) is capable of programming serializer, deserializer, and camera (or any peripheral) registers at any time, independent of video timing. There is one dedicated GPIO, four optional GPIOs, and a GPO output, allowing remote power-up of a camera module, camera frame synchronization, and other uses. Error-detection and correction coding are programmable.

For driving longer cables, the device has programmable pre/deemphasis. Programmable spread spectrum is available on the serial output. The serial output meets ISO 10605 and IEC 61000-4-2 ESD standards. The core supply range is 1.7V to 1.9V and the I/O supply range is 1.7V to 3.6V. The device is available in a 32-pin (5mm × 5mm) TQFN-EP package with 0.5mm lead pitch and operates over the -40°C to +105°C temperature range.

Applications

  • Automotive Camera Systems

MAX9271
16-Bit GMSL Serializer with Coax or STP Cable Drive
MAX9271: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 2
MAX9272 Obsolete 28-Bit GMSL Deserializer for Coax or STP Cable
MAX9273 NOT RECOMMENDED FOR NEW DESIGNS 22-Bit GMSL Serializer with Coax or STP Cable Drive
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX9271COAXEVKIT

Evaluation Kit for the MAX9271 and MAX9272 with FAKRA Coaxial Cable

Features and Benefits

  • Accepts 16-Bit Parallel Video
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9271 coax evaluation kit (EV kit) provides a proven design to evaluate the MAX9271 high-bandwidth gigabit multimedia serial link (GMSL) serializer with spread spectrum and full-duplex control channel with the use of a standard FAKRA coaxial cable. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device. The EV kit comes with a MAX9271GTJ/V+ installed.
For complete GMSL evaluation, order the MAX9271 coax or STP EV kit and its companion board, the MAX9272 coax or STP EV kit. Note: The GUI software is identical for both the coax and STP EV kits for the MAX9271, MAX9272, and MAX9273.
For evaluation using a standard FAKRA coaxial cable, order both the MAX9271 coax EV kit and its companion board, the MAX9272 coax EV kit.
For evaluation using a standard Rosenberger twisted-pair cable, order both the MAX9271 STP EV kit and its companion board, the MAX9272 STP EV kit.

Applications

  • Automotive Camera Systems

MAXCOAX2STP-HSD

Evaluation of Maxim Serializers/Deserializers with STP Cable

Features and Benefits

  • Allows Utilization of Coax EV Kits for Evaluating Operation with STP Cables, Eliminating Need to Purchase a Set of STP Evaluation Boards
  • Only One Adapter Kit Needed to Use with Coax EV Kits for Different Products

Product Details

The MAXCOAX2STP-HSD coaxial-to-STP cable adapter kit allows operation of coax evaluation kits (EV kits) for Maxim serializer/deserializer products with STP cables assembled with Rosenberger STP connectors. See Table 1 for a list of products currently supported.

The adapter kit includes one Serializer adapter board with two coax FAKRA female connectors and a Rosenberger male STP connector; one Deserializer adapter board with two coax FAKRA female connectors and a Rosenberger male STP connector; and a 2m STP cable assembled with two Rosenberger female STP connectors. The photo in Figure 1, in the full data sheet, shows the adapter kit components.

Applications

  • Automotive Camera Systems
  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment

MAX9271COAXEVKIT
Evaluation Kit for the MAX9271 and MAX9272 with FAKRA Coaxial Cable
MAXCOAX2STP-HSD
Evaluation of Maxim Serializers/Deserializers with STP Cable

Latest Discussions

Recently Viewed