MAX9272
Obsolete28-Bit GMSL Deserializer for Coax or STP Cable
Rugged 1.5Gbps Deserializer Flexibly Drives Up to 28 Bits on Coax or STP Cables in a Small 7mm × 7mm TQFN Package
Overview
- Ideal for Camera Applications
- Works with Low-Cost 50Ω Coax Cable and FAKRA Connectors or 100Ω STP
- Error Detection/Correction
- 9.6kbps to 1Mbps Control Channel in I²C-to-I²C Mode with Clock Stretch Capability
- Best-in-Class Supply Current: 90mA (max)
- Double-Rate Clock for Megapixel Cameras
- Cable Equalization Allows 15m Cable at Full Speed
- 48-Pin (7mm × 7mm) TQFN-EP Package with 0.5mm Lead Pitch
- High-Speed Data Deserialization for Megapixel Cameras
- Up to 1.5Gbps Serial-Bit Rate with Single or Double Output: 6.25MHz to 100MHz Clock
- Multiple Control-Channel Modes for System Flexibility
- 9.6kbps to 1Mbps Control Channel in UART-to-UART or UART-to-I²C Modes
- Reduces EMI and Shielding Requirements
- Input Programmable for 100mV to 500mV Single-Ended or 50mV to 400mV Differential
- Programmable Spread Spectrum on the Parallel Output Reduces EMI
- Tracks Spread Spectrum on Serial Input
- Peripheral Features for Camera Power-Up and Verification
- Built-In PRBS Checker for BER Testing of the Serial Link
- Two GPIO Ports
- Dedicated “Up/Down” GPI for Camera Frame Sync Trigger and Other Uses
- Remote/Local Wake-Up from Sleep Mode
- Meets Rigorous Automotive and Industrial Requirements
- -40°C to +105°C Operating Temperature
- ±10kV Contact and ±15kV Air IEC 61000-4-2 ESD Protection
- ±10kV Contact and ±30kV Air ISO 10605 ESD Protection
The MAX9272 compact deserializer is designed to interface with a GMSL serializer over 50Ω coax or 100Ω shielded twisted-pair (STP) cable. The device pairs with the MAX9271 or MAX9273 serializers.
The parallel output is programmable for single or double output. Double output strobes out half of a parallel word on each pixel clock cycle. Double output can be used with GMSL serializers that have the double-input feature.
The device features an embedded control channel that operates at 9.6kbps to 1Mbps in UART and mixed UART/I²C modes, and up to 400kbps in I²C mode. Using the control channel, a microcontroller (µC) is capable of programming serializer/deserializer and peripheral device registers at any time, independent of video timing. Two GPIO ports are included, allowing power-up and switching of the backlight in display applications and similar uses. A continuously sampled GPI input supports touch-screen controller interrupt requests.
For use with longer cables, the device has a programmable equalizer. Programmable spread spectrum is available on the parallel output. The serial input meets ISO 10605 and IEC 61000-4-2 ESD standards. The core supply range is 1.7V to 1.9V and the I/O supply range is 1.7V to 3.6V. The device is available in a 48-pin (7mm × 7mm) TQFN-EP package with 0.5mm lead pitch and operates over the -40°C to +105°C temperature range.
Applications
- Automotive Camera Systems
Documentation
Data Sheet 1
Product Highlight 1
Product Highlight 1
Brochure 1
This is the most up-to-date revision of the Data Sheet.