MAX8660

PRODUCTION

High-Efficiency, Low-IQ, PMICs with Dynamic Voltage Management for Mobile Applications

Smallest Size and Highest Efficiency PMIC Solutions for Marvell's PXA3xx Processor

Viewing:

Overview

  • Optimized for Marvell's PXA300 and Armada 100 Family of Processors
  • Protected to 7.5V—Shutdown Above 6.3V
  • Four Synchronous Step-Down Converters
    • REG1, REG2, REG3, REG4
  • Four LDO Regulators
    • REG5, REG6, REG7, REG8
  • 2MHz Switching Allows Small Components
  • Low, 20µA Deep-Sleep Current
  • Low-Battery Monitor and Reset Output

The MAX8660/MAX8661 power management ICs (PMICs) power applications processors (APs) in smart cellular phones, PDAs, Internet appliances, and other portable devices.

Four step-down DC-DC outputs, three linear regulators, and an 8th always-on LDO are integrated with power-management functions. Two dynamically controlled DC-DC outputs power the processor core and internal memory. Two other DC-DC converters power I/O, memory, and other peripherals. Additional functions include on/off control for outputs, low-battery detection, reset output, and a 2-wire I²C serial interface. The MAX8661 functions the same as the MAX8660, except it lacks the REG1 step-down regulator and the REG7 linear regulator.

All step-down DC-to-DC outputs use fast 2MHz PWM switching and tiny external components. They automatically switch from PWM to high-efficiency, light-load operation to reduce operating current and extend battery life. In addition, a forced-PWM option allows low-noise operation at all loads. Overvoltage lockout protects the device against inputs up to 7.5V.

Applications

  • Digital Cameras
  • PDAs, Palmtops, and Wireless Handhelds
  • Personal Media Players
  • Portable GPS Navigation Systems
  • Smart Cell Phones

MAX8660
High-Efficiency, Low-IQ, PMICs with Dynamic Voltage Management for Mobile Applications
MAX8660, MAX8660A, MAX8661: Simplified Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

MAX8660EVCMAXQU

Evaluation Kit/Evaluation System for the MAX8660, MAX8660A, MAX8660B, and MAX8661

Features and Benefits

  • Optimized for Marvell PXA3xx and PXA168 Applications Processors
  • Four Synchronous Step-Down DC-DC Regulators
  • Four LDO Linear Regulators
  • 2MHz Switching Allows Small Components
  • Low 20µA Deep-Sleep Current
  • Low-Battery Monitor and Reset Output
  • 40-Pin, 5mm x 5mm x 0.8mm Thin QFN Package
  • Fully Assembled and Tested
  • Includes Microsoft Windows® 98SE/2000/XP®-Compatible Evaluation Software

Product Details

The MAX8660 evaluation kit (EV kit) is a fully assembled and tested PCB that accepts an input from 2.6V to 6.0V and provides the output voltages and power-management features used by applications processors. The MAX8660 integrates four step-down DC-DC regulators and four LDO linear regulators. Additional features include on/off control for outputs, low-battery detection, reset output, and a 2-wire I²C serial interface.

The MAX8660 evaluation system (EV system) includes a MAX8660 EV kit and a Maxim CMAXQUSB+ serial-interface board. The CMAXQUSB+ board connects to a PC's USB port and allows the transfer of I²C to the MAX8660 EV kit.

The MAX8660 EV kit comes with the MAX8660 installed, but can also be used to evaluate the MAX8660A, MAX8660B, and MAX8661.

Applications

  • Digital Cameras
  • PDAs, Palmtops, and Wireless Handhelds
  • Personal Media Players
  • Portable GPS Navigation Systems
  • Smart Cell Phones

MAX8660EVKIT

Evaluation Kit/Evaluation System for the MAX8660, MAX8660A, MAX8660B, and MAX8661

Features and Benefits

  • Optimized for Marvell PXA3xx and PXA168 Applications Processors
  • Four Synchronous Step-Down DC-DC Regulators
  • Four LDO Linear Regulators
  • 2MHz Switching Allows Small Components
  • Low 20µA Deep-Sleep Current
  • Low-Battery Monitor and Reset Output
  • 40-Pin, 5mm x 5mm x 0.8mm Thin QFN Package
  • Fully Assembled and Tested
  • Includes Microsoft Windows® 98SE/2000/XP®-Compatible Evaluation Software

Product Details

The MAX8660 evaluation kit (EV kit) is a fully assembled and tested PCB that accepts an input from 2.6V to 6.0V and provides the output voltages and power-management features used by applications processors. The MAX8660 integrates four step-down DC-DC regulators and four LDO linear regulators. Additional features include on/off control for outputs, low-battery detection, reset output, and a 2-wire I²C serial interface.

The MAX8660 evaluation system (EV system) includes a MAX8660 EV kit and a Maxim CMAXQUSB+ serial-interface board. The CMAXQUSB+ board connects to a PC's USB port and allows the transfer of I²C to the MAX8660 EV kit.

The MAX8660 EV kit comes with the MAX8660 installed, but can also be used to evaluate the MAX8660A, MAX8660B, and MAX8661.

Applications

  • Digital Cameras
  • PDAs, Palmtops, and Wireless Handhelds
  • Personal Media Players
  • Portable GPS Navigation Systems
  • Smart Cell Phones

MAX8660EVCMAXQU
Evaluation Kit/Evaluation System for the MAX8660, MAX8660A, MAX8660B, and MAX8661
MAX8660EVKIT
Evaluation Kit/Evaluation System for the MAX8660, MAX8660A, MAX8660B, and MAX8661

Latest Discussions

No discussions on MAX8660 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed