MAX77859

RECOMMENDED FOR NEW DESIGNS

2.5V to 22V Input, 7.8A Switching Current High-Efficiency Buck-Boost Converter for USB-PD/PPS Applications

Viewing:

Part Details

  • Wide Input Voltage Range: 2.5V to 22V
  • Programmable Output Voltage
    • 3.2V to 16V with Internal Feedback Resistors
    • 3.0V to 20V with External Feedback Resistors, See Table 1
  • USB Type-C® Power Delivery (PD)/Programmable Power Supply (PPS)
    • 20mV Output Voltage Step Size
    • 50mA Output Current Limit Step Size
  • Maximum Output Current
    • Buck Mode: Up to 6A
    • Boost Mode: Up to 4A (VIN = 3.7V, VOUT = 5V)
  • 7.8A Typical Switching Current
  • Automatic SKIP Mode and Forced-PWM Mode
  • RSEL Configuration
    • I2C Interface Target Address
    • Switching Current Limit Threshold
    • Internal/External Feedback Resistors
  • I2C Programming
    • Output Voltage (DVS)
    • Slew Rate of Output Voltage Change
    • Output Current Limit Threshold
    • Switching Current Limit Threshold
    • Switching Frequency
    • Forced-PWM Mode Operation (FPWM)
    • Loop Compensation
    • Power-OK (POK) and Fault Status/Interrupts
  • Output Active Discharge
  • Open-Drain Status/Interrupts Pin
  • Available in a 3.01mm x 2.78mm 42 Wafer-Level Packaging (WLP) or 4.0mm x 4.0mm 19 FC2QFN
MAX77859
2.5V to 22V Input, 7.8A Switching Current High-Efficiency Buck-Boost Converter for USB-PD/PPS Applications
MAX77859 Functional Diagram MAX77859 Simplified Application Diagram MAX77859 Pin Configuration 42 WLP MAX77859 Pin Configuration 19 FC2QFN
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX77859WEVKIT

Evaluation Kit for MAX77859

Features and Benefits

  • Proven PCB Reference Design and Layout Benefit
  • Fully Assembled and Tested
  • Sense Points for High-Accuracy Measurements
  • Accessible Test Point Pins for EN, FPWM, POKB/INTB, VIO, and I2C Serial Interface SCL, SDA
  • MAXUSB_INTERFACE# Allows Easy Communication with a Windows PC
  • GUI Software that Drives I2C Serial Interface for Optional Software Control
  • Startup Output Voltage Adjustable Through External Feedback Resistors
  • Output Voltage and Output Current Limit Dynamically Adjustable Through I2C Serial Interface
  • I2C Target Address, Switching Current Limit, and Feedback Configuration Adjustable Using RSEL (R9)

Product Details

The MAX77859 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77859, a high-efficiency, high-performance buck-boost regulator with a peak switching current of 7.8A. It supports USB Type-C PPS requirements with programmable output voltage (20mV/step) and programmable output current limit (50mA/step). The IC is capable of 2.5V to 22V input and dynamically adjustable output (through I2C serial interface) between 3.2V to 16V (internal feedback) or between 3V to 20V (external feedback). The EV kit is factory-configured as internal feedback with a default startup output voltage of 5V. Other startup voltages can be achieved with external feedback resistors.

I/O pins are available to support the I2C serial interface, enable function, forced-PWM mode, and interrupt/power-OK indicator. The I2C target address, switching current limit, and feedback configuration can be adjusted by changing the RSEL resistor (R9). MAXUSB_INTERFACE# allows the use of Windows®-based software with a friendly graphical user interface (GUI) as well as a detailed register-based interface to exercise all features of the IC. The EV kit is compatible with any version of the MAX77859 WLP IC (MAX77859AEWO+T is the default one installed).

MAX77859WEVKIT
Evaluation Kit for MAX77859
MAX77859EVKIT Board Photo Angle MAX77859EVKIT Board Photo Top MAX77859EVKIT Board Photo Bottom

Latest Discussions

Recently Viewed