MAX77826

PRODUCTION

Power Management IC

Highly Integrated PMIC for Camera and Peripherals in 3mm x 3mm WLP

Viewing:

Overview

  • Compact Total Solution Size Allows More Peripheral Devices in Smartphones and Tablets
    • 3A High-Efficiency BUCK Regulator
      • DVS (Dynamic Voltage Scaling) Through HS I²C
      • ±1% (typ) Output Voltage DC Accuracy
      • Low Power Mode
    • 2A BUCK BOOST Regulator
    • 15 Linear Regulators with Remote Cap
      • 3 NMOS LDOs (VOUT Range: 0.6V to 2.1875V with 12.5mV Step)
      • 1 x 150mA
      • 1 x 450mA
      • 1 x 600mA
    • 6 PMOSLV LDOs (VOUT Range: 0.8V to 3.975V with 25mV Step)
      • 3 x 150mA
      • 3 x 300mA
    • 6 PMOSLS LDOs (VOUT Range: 0.8V to 3.975V with 25mV Step)
      • 3 x 150mA
      • 3 x 300mA
    • ±1.5% Typical Output Voltage DC Accuracy
    • 70dB PSRR at 1kHz
    • Low Power Mode with 2µA (typ) for All LDOs
  • Simple Management of Power-Up/Down Sequence, Output Voltage Setting, and Fault Detection
    • High-Speed (Up to 3.4MHz) I²C Serial Interface
MAX77826
Power Management IC
MAX77826: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations


Evaluation Kits

MAX77826EVKIT

Evaluation Kit for MAX77826

Features and Benefits

  • Provides a Reference PCB Layout for Mobile Applications by Using Small Footprint External Components
  • Jumpers for Chip Enable (CE)
  • Jumpers for GPIO Enable for BUCK, BUCK BOOST, and LDO12
  • Jumpers for Switching LDOs Input Supplies
  • Built-In 1.8V LDO for VIO Supply

Product Details

The MAX77826 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX77826 power-management IC. The MAX77826 includes 1 BUCK regulator, 1 BUCK-BOOST regulator, 15 LDOs (3 NMOS LDOs and 12 PMOS LDOs) and an I2C Interface. The I2C interface supports output-voltage setting , turning on/off of all regulators and reading interrupt/status registers.

The MINIQUSB interface board can be used to enable PC communication through the USB interface board. Windows® 2000-, Windows XP®-, Windows Vista®-, and Windows 7-compatible software along with an extender board allows an IBM-compatible PC to use to the USB port to emulate an I2C 2-wire interface. This menu-driven program offers a graphical user interface (GUI) with control buttons.

Applications

  • GSM, GPRS, EDGE, CDMA WCDMA, and LTE Smartphones and Tablets

MAX77826EVKIT
Evaluation Kit for MAX77826

Latest Discussions

No discussions on MAX77826 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed