Data Sheet
Rev.
2
1
View All
Overview
Features and Benefits
- Evaluates the MAX77789 USB Type-C Autonomous Charger for Single Cell Li-Ion Battery
- 4.6V to 13.4V Input Operating Range
- Supports Charging Current Up to 3.15A
- Demonstrates 5V, 1.5A OTG Mode, and BYP Reverse Boost
- Includes On-Board Thermistor Options to Validate JEITA Compliance
- Demonstrates USB Type-C Power Source Detection and Sink Devices
- Demonstrates Spread Spectrum
- Easy Evaluation of Factory Ship Mode
- MAXUSB_INTERFACE# Allows Easy Communication with a Windows PC
- GUI Software that Drives the I2C Serial Interface for Optional Software Control
Product Details
The MAX77789 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that evaluates the MAX77789, standalone 3.15A USB Type-C® and I2C configurable charger in WLP Package.
The MAX77789 EV kit includes the IC evaluation board, USB micro-B cable, and MAXUSB_INTERFACE# board. The MAXUSB_INTERFACE# board allows the use of Windows® based graphical user interface (GUI) software with the EV kit and can be downloaded from the MAX77789 webpage (under the Tools & Simulations tab). Windows 7 or newer Windows operating system is required to use the EV kit software.
Markets and Technologies
Applicable Parts
Getting Started
REQUIRED EQUIPMENT
- MAX77789 evaluation kit
- USB Type-C travel adapter and cable
- USB Micro-B cable
- MAXUSB interface board
- PC with Windows 7 or newer operating system and USB port
- Battery or battery simulator
- Power supply
- Oscilloscope
- Multimeters
Documentation & Resources
-
MAX77789EVKIT: MAX77789 Evaluation Kit Data Sheet (Rev. 2)3/18/2025PDF1 M
-
MAX77789EVKIT Gerber Files6/16/2025ZIP1 M