Overview
Features and Benefits
- Wide 2.7V to 5.5V Input Supply Range
- Demonstrates 6.3µs Settling Time of Buffered Output
- High Precision with ±1 LSB INL
- Selectable Output Termination: 1kΩ, 100kΩ, or High Impedance
- Precision 10ppm (max) Selectable Internal References: 2.048V, 2.500V, and 4.096V
- Demonstrates User-Supplied External Reference
- Supports Entire Family of I²C and SPI 12-/10-/8-Bit DACs
- Windows XP-, Windows Vista-, and Windows 7-Compatible Software
- USB-Powered (Cable Included)
- Fully Assembled and Tested with Proven PCB Layout
Product Details
The MAX5X05 evaluation kit (EV kit) demonstrates the MAX5705 and MAX5805 12-bit, single-channel, low-power DACs with internal reference and buffered voltage output. The MAX5705 and the MAX5805 come in a 10-pin µMAX® package. The EV kit provides controls to change the DAC output, power operations, and references. The DAC ICs are controlled by an on-board MAXQ microcontroller, which provides two different interfaces: I²C and SPI. The EV kit features Windows XP®-, Windows Vista®-, and Windows® 7-compatible software, which provides a simple graphical user interface (GUI) for exercising the MAX5705 and the MAX5805 features.
The EV kit comes with the MAX5705AAUB+ (SPI) and the MAX5805AAUB+ (I²C) installed. Contact the factory for samples of the pin-compatible MAX5703AUB+ (SPI, 8-bit), MAX5704AUB+ (SPI, 10-bit), MAX5705BAUB+ (SPI, 10-bit), MAX5803AUB+ (I²C, 8-bit), MAX5804AUB+ (I²C, 10-bit), MAX5805BAUB+ (I²C, 12-bit).
Applications
- Automatic Tuning and Optical Control
- Data Acquisition
- Gain and Offset Adjustment
- Portable Instrumentation
- Power Amplifier Control and Biasing
- Process Control and Servo Loops
- Programmable Voltage and Current Sources