MAX5970

PRODUCTION

0V to 16V, Dual Hot-Swap Controller with 10-Bit Current and Voltage Monitor and 4 LED Drivers

Industry's First Dual, Hot-Swap Controller Operates Down to 0V and Integrates a Voltage and Current Monitor

Viewing:

Part Details

  • Two Independent Hot-Swap Controllers Operate from 0V to +16V
  • 10-Bit ADC Monitors Voltage and Current of Each Channel
  • Circular Buffers Store 5ms of Current and Voltage Measurements
  • Two Independent Internal Charge Pumps Generate n-Channel MOSFET Gate Drives
  • Internal 500mA Gate Pulldown Current for Fast Shutdown
  • VariableSpeed/BiLevel™ Circuit-Breaker Protection
  • Independent Precision-Voltage Enable Inputs
  • Alert Output Indicates Fault and Warning Conditions
  • Independent Power-Good Outputs
  • Independent Fault Outputs
  • Four Open-Drain Outputs Sink 25mA to Directly Drive LEDs
  • Programmable LED Flashing Function
  • Autoretry or Latched Fault Management
  • 400kHz I²C Interface
  • Small 6mm x 6mm, 36-Pin TQFN-EP Package
MAX5970
0V to 16V, Dual Hot-Swap Controller with 10-Bit Current and Voltage Monitor and 4 LED Drivers
MAX5970: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

MAX5970EVKIT

Evaluation Kit for the MAX5970

Features and Benefits

  • Safely Hot Swaps Two Independent 0 to 16V Power Supplies After Power-Up
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • On-Board Microcontroller to Generate I²C Commands
  • Easy-to-Use, Menu-Driven Software
  • USB-PC Connection (Cable Included)

Product Details

The MAX5970 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX5970 dual hot-swap controller, which provides protection for systems with two supply voltages between 0 and 16V. The on-board microcontroller, which is connected to the PC through the universal serial bus (USB) port, acts as the I²C master.

The EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple user interface for exercising the MAX5970 features. The program is menu-driven and offers a graphical user interface (GUI) complete with control buttons and status displays. The EV kit comes with the MAX5970ETX+ installed.

Applications

  • Blade Servers
  • Disk Drives/DASD/Storage Systems
  • Single PCI Express® Hot-Plug Slot
  • Soft-Switch for ASICs, FPGAs, and Microcontrollers with Independent Core and I/O Voltages

MAX5970EVKIT
Evaluation Kit for the MAX5970

Latest Discussions

No discussions on MAX5970 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed