MAX5498
PRODUCTION10-Bit, Dual, Nonvolatile, Linear-Taper Digital Potentiometers
- Part Models
- 2
- 1ku List Price
- Starting From $6.08
Overview
- Wiper Position Stored in Nonvolatile Memory and Recalled Upon Power-Up
- 16-Pin, 5mm x 5mm x 0.8mm TQFN Package
- 35ppm/°C End-to-End Resistance Temperature Coefficient
- 5ppm/°C Ratiometric Temperature Coefficient
- 10kΩ and 50kΩ End-to-End Resistor Values
- 3-Wire SPI-Compatible Serial Interface
- Reliability (TA = +85°C)
- 50,000 Wiper Store Cycles
- 50 Years Wiper Data Retention
- 1.5µA (max) Standby Current
- Single +2.7V to +5.25V Supply Operation
- Dual ±2.5V Supply Operation
The MAX5494–MAX5499 10-bit (1024-tap), dual, nonvolatile, linear-taper, programmable voltage-dividers and variable resistors perform the function of a mechanical potentiometer, but replace the mechanics with a 3-wire SPI™-compatible serial interface. The MAX5494/MAX5495 are dual, 3-terminal, programmable voltage-dividers; the MAX5496/MAX5497 are dual, 2-terminal variable resistors; and the MAX5498/MAX5499 include one 2-terminal variable resistor and one 3-terminal programmable voltage-divider.
The MAX5494–MAX5499 feature an internal, nonvolatile, electrically erasable programmable read-only memory (EEPROM) that stores the wiper position for initialization during power-up. The 3-wire SPI-compatible serial interface allows communication at data rates up to 7MHz.
The MAX5494–MAX5499 are ideal for applications requiring digitally controlled potentiometers. End-to-end resistance values of 10kΩ and 50kΩ are available with a 35ppm/°C end-to-end temperature coefficient. The ratiometric temperature coefficient is 5ppm/°C for each channel, making these devices ideal for applications requiring low-temperature-coefficient programmable voltage-dividers such as low-drift, programmable-gain amplifiers.
The MAX5494–MAX5499 operate with either a single power supply (+2.7V to +5.25V) or dual power supplies (±2.5V). The devices consume 400µA (max) of supply current when writing data to the nonvolatile memory and 1.5µA (max) of standby supply current. The devices are available in space-saving (5mm x 5mm x 0.8mm), 16-pin TQFN package and are specified over the extended (-40°C to +85°C) temperature range.
Applications
- Gain and Offset Adjustment
- LCD Contrast Adjustment
- Low-Drift Programmable-Gain Amplifiers
- Mechanical Potentiometer Replacement
- Pressure Sensors
- Volume Control
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5498ETE+ | LFCSP | ||
| MAX5498ETE+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX5498ETE+ | PRODUCTION | |
| MAX5498ETE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX5498 yet. Have something to say?
Start a Discussion on EngineerZone®