MAX5394
PRODUCTIONSingle, 256-Tap Volatile, SPI, Low-Voltage Linear Taper Digital Potentiometer
Industry’s Smallest, Lowest Power, Lowest Voltage Digital Potentiometer
- Part Models
- 6
- 1ku List Price
- Starting From $1.03
Overview
- Single Linear Taper 256-Tap Positions
- 10kΩ, 50kΩ, and 100kΩ End-to-End Resistance
- 1.7V to 5.5V Extended Single Supply
- 0 to 5.25V H, W, L Operating Voltage Independent of VDD
- 1µA (typ) Supply Current in Low-Power Mode
- ±1.0 LSB INL, ±0.5 LSB DNL (max) Wiper Accuracy
- Power-On Sets Wiper to Midscale
- 50ppm/°C End-to-End Temperature Coefficient
- 5ppm/°C Ratiometric Temperature Coefficient
- -40°C to +125°C Operating Temperature Range
- 2mm x 2mm, 8-Pin TDFN Package
- SPI-Compatible Serial Interface
The MAX5394 single, 256-tap volatile, low-voltage linear taper digital potentiometer offers three end-to-end resistance values of 10kΩ, 50kΩ, and 100kΩ. Potentiometer terminals are independent of supply for voltages up to 5.25V with single-supply operation from 1.7V to 5.5V (charge pump enabled). User-controlled shutdown modes allow the H, W, or L terminal to be opened with the wiper position set to zero-code, midcode, full-code, or the value contained in the wiper register. Ultralow-quiescent supply current (< 1µA) can be achieved for supply voltages between 2.6V and 5.5V by disabling the internal charge pump and not allowing potentiometer terminals to exceed the supply voltage by more than 0.3V. The MAX5394 provides a low 50ppm/°C end-to-end temperature coefficient and features a SPI serial interface.
The small package size, low operating supply voltage, low supply current, and automotive temperature range of the MAX5394 make the device uniquely suited for the portable consumer market and battery-backup industrial applications.
The MAX5394 is available in a lead-free, 8-pin TDFN (2mm x 2mm) package. The device operates over the -40°C to +125°C automotive temperature range.
Applications
- Battery-Powered Systems
- Mechanical Potentiometer Replacement
- Portable Electronics
- System Calibration
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5394LATA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX5394LATA+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX5394MATA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX5394MATA+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX5394NATA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX5394NATA+T | Thin Dual Flatpack No Leads, Exposed Pad |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX5394LATA+ | PRODUCTION | |
| MAX5394LATA+T | PRODUCTION | |
| MAX5394MATA+T | PRODUCTION | |
| MAX5394NATA+T | PRODUCTION | |
|
Oct 23, 2013 - 1345_AMENDED ASSEMBLY |
||
| MAX5394LATA+ | PRODUCTION | |
| MAX5394LATA+T | PRODUCTION | |
| MAX5394MATA+ | PRODUCTION | |
| MAX5394NATA+ | PRODUCTION | |
|
Oct 11, 2013 - 1345 ASSEMBLY |
||
| MAX5394LATA+ | PRODUCTION | |
| MAX5394LATA+T | PRODUCTION | |
| MAX5394MATA+ | PRODUCTION | |
| MAX5394NATA+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
Software Development 1
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX5394 yet. Have something to say?
Start a Discussion on EngineerZone®