MAX5128
PRODUCTION128-Tap, Nonvolatile, Linear-Taper Digital Potentiometer in 2mm x 2mm µDFN Package
- Part Models
- 2
- 1ku List Price
- Starting From $1.40
Overview
- Ultra-Small, 2mm x 2mm, 8-Pin µDFN Package
- Power-On Recall of Wiper Position from Nonvolatile Memory
- 22kΩ End-to-End Resistance
- 128 Tap Positions
- 5ppm/°C Ratiometric Temperature Coefficient
- 1.5µA (max) Standby Supply Current
- +2.7V to +5.25V Single Supply Operation
- 80,000 Wiper Store Cycles
- 50-Year Wiper Data Retention
The MAX5128 nonvolatile, single, linear-taper, digital potentiometer performs the function of a mechanical potentiometer, but replaces the mechanics with a simple 2-wire digital interface. The MAX5128 performs the same function as a discrete potentiometer or variable resistor and features 128 taps and 22kΩ end-to-end resistance. The MAX5128 also features an ultra-small, 2mm x 2mm µDFN package and low 0.5µA (typ) standby supply current, making this device ideal for portable applications. The MAX5128 operates from a +2.7V to +5.25V power supply. An integrated nonvolatile memory recalls the programmed wiper position of the digital potentiometer. A simple 2-wire up/down interface programs the wiper position. The digital potentiometer provides a low 5ppm/°C ratiometric temperature coefficient and is specified over the extended -40°C to +85°C temperature range.
Applications
- Backlight Adjustment
- Bias Setting for Radios
- Fiber-Module Bias Setting
- LED Bias Adjustment
- Portable Consumer Electronics
- Power-Supply Modules
- VCOM Adjustment for LCD Panels
Documentation
Data Sheet 1
Design Note 2
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5128ELA+ | LFCSP | ||
| MAX5128ELA+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX5128ELA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX5128 yet. Have something to say?
Start a Discussion on EngineerZone®