MAX4923
Overvoltage Protectors with External pFET
Provides Overvoltage Protection for up to +28V
Overview
- Overvoltage Protection Up to +28V
- Preset 7.18V, 6.16V, 5.65V, and 4.46V Typical Overvoltage Trip Levels
- Preset 2.44V Typical Undervoltage Trip Level
- ±2.5% Accurate Overvoltage/Undervoltage Trip Levels
- Low 13µA (typ) Supply Current
- Drives External pFET
- 20ms Adapter Debounce Time
- Fault Flag Indicator
- 6-Pin (1.5mm x 1.0mm) µDFN Package
The MAX4923–MAX4926 overvoltage protection (OVP) controllers protect low-voltage systems against high-voltage faults of up to +28V with an appropriate external pFET. When the input voltage exceeds the overvoltage lockout (OVLO) threshold, or falls below the undervoltage lockout (UVLO) threshold, these devices turn off the pFET to prevent damage to protected components and issue a flag to notify the processor of a fault condition.
The typical overvoltage trip level is set to 7.18V (MAX4923), 6.16V (MAX4924), 5.65V (MAX4925), and 4.46V (MAX4926). The undervoltage trip level is set to 2.44V (typ) for all devices.
The input (IN) is ESD protected to ±15kV HBM when bypassed to ground with a 1µF ceramic capacitor. All devices are offered in a small, 6-pin (1.5mm x 1.0mm) µDFN package and are specified over the extended -40°C to +85°C temperature range.
Applications
- Cell Phones
- Digital Still Cameras
- MP3 Players
- PDAs and Palmtop Devices
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4923 yet. Have something to say?
Start a Discussion on EngineerZone®