MAX4758
PRODUCTIONQuad DPDT Audio/Data Switches in UCSP/QFN
- Part Models
- 2
- 1ku List Price
- Starting From $6.25
Overview
- Data and Audio Signal Routing
- Low On-Resistance (0.5Ω) Audio Switches
- 0.2Ω On-Resistance Flatness
- 0.1Ω Channel-to-Channel Matching
- Low-Capacitance (25pF) Data Switches (MAX4759)
- 0.2ns Skew (MAX4759)
- 0.03% THD
- +1.8V to +5.5V Supply Range
- Rail-to-Rail Signal Handling
- Tiny 36-Bump UCSP (3mm x 3mm)
- 36-Pin Thin QFN (6mm x 6mm)
The MAX4758/MAX4759 quad double-pole/double-throw (DPDT) analog switches operate from a single +1.8V to +5.5V supply. These switches feature low 0.5Ω on-resistance for audio switching and a low 25pF capacitance for data switching.
The MAX4758 has eight 0.5Ω on-resistance switches to switch audio signals. The MAX4759 has four 0.5Ω on-resistance switches to route audio signals and four 25pF capacitance switches to route data signals. The MAX4758/MAX4759 have four logic inputs to control the switches in pairs.
The MAX4758/MAX4759 are available in a small 36-pin (6mm x 6mm) thin QFN and 36-bump (3mm x 3mm) chip-scale package (UCSP™).
Applications
- Audio-Signal Routing
- Cell Phones
- Notebook Computers
- PDAs/Handheld Devices
- Speaker-Headset Switching
- USB Signal Switching
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4758ETX+ | LFCSP | ||
| MAX4758ETX+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4758 yet. Have something to say?
Start a Discussion on EngineerZone®