MAX4736

PRODUCTION

0.6 Ohm, Low-Voltage, Single-Supply, Dual SPDT Analog Switch

Viewing:

Overview

  • Low RON
    • 0.6Ω (3V Supply)
    • 1.5Ω (1.8V Supply)
  • 0.1Ω max RON Flatness (3V Supply)
  • Single-Supply Operation Down to 1.6V
  • Available in TQFN, µDFN and µMAX Packages
  • 1.8V CMOS Logic Compatible (3V Supply)
  • Fast Switching: tON = 25ns, tOFF = 20ns
MAX4736
0.6 Ohm, Low-Voltage, Single-Supply, Dual SPDT Analog Switch
MAX4736: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 2
MAX4636 LAST TIME BUY Fast, Low-Voltage, Dual 4Ω SPDT CMOS Analog Switches
MAX4734 PRODUCTION 0.8Ω, Low-Voltage, 4-Channel Analog Multiplexer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4736 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed