MAX4507

PRODUCTION

Fault-Protected, High-Voltage Signal-Line Protectors

Viewing:

Overview

  • Overvoltage Protection
    • ±40V with Power Off
    • ±36V with Power On
  • Open Signal Paths with Power Off
  • Output Clamps to Either Rail with an Input Overvoltage
  • Any On Channel Output is Not Affected by an Overvoltage to Any Other Channel
  • 100Ω max On-Resistance
  • 10ns Overvoltage Turn-On Delay
  • No Latchup During Power Sequencing
  • Rail-to-Rail Signal Handling
  • 500Ω Output Clamp Resistance During Overvoltage
MAX4507
Fault-Protected, High-Voltage Signal-Line Protectors
MAX4506, MAX4507: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4507 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed